您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
한국어
English
QA認證資訊
目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PCRB - Rotary actuator
PISCO Korea
Drive Equipment
Air Cylinders
Rotary Actuator
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/rotary_actuator/mcrb_asmtab.prj},{NB=PCRB-20(0)},{MODEL=PCRB},{TUBE=20},{ANGLEADJUSTER=},{TYPE=},{PORTTHREAD=},{SENSOR=},{SENSORNUMBER=},{POS=0},{A=128.0},{B=68},{C=55.0},{D=78},{E=47},{F=15.0},{G=46},{H=62.5},{H1=60},{I=M6x7dp.P.C.D46},{J=38.0},{K=10.0},{L=M6x8dp},{M=17},{N=27},{O=18.5},{P=Rc1/8},{Q=10(Wide)x3.5dp},{S1=10},{S2=22(H7)x2.5dp},{T=32(H7)x3dp},{U=2-8.6thru,14x8.5dp,M10x15dp(sink)},{V=M4x6dp},{W1=M12x1.0},{W2=23},{W3=32},{X1=8},{X2=19},{Y1=FK-1210L-S},{Y2=36},{Y4=-},{PPATH=mcrb/assemblies/mcrb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
I
ⁿ/ₐ
J
[mm]
K
[mm]
L
ⁿ/ₐ
M
[mm]
N
[mm]
O
[mm]
P
ⁿ/ₐ
Q
ⁿ/ₐ
S1
[mm]
S2
ⁿ/ₐ
T
ⁿ/ₐ
U
ⁿ/ₐ
V
ⁿ/ₐ
W1
ⁿ/ₐ
W2
[mm]
W3
[mm]
X1
[mm]
X2
[mm]
Y1
ⁿ/ₐ
Y2
[mm]
Y4
ⁿ/ₐ
PCRB-16(0)
PCRB
16
108.0
58
47.0
62
38
15.0
38
50.0
48
M5x7dp.P.C.D38
33.0
8.0
M5x8dp
14
26
15.5
Rc1/8
8(Wide)x3.3dp
6
17(H7)x2.5dp
24(H7)x3dp
2-6.8thru,11x6.5dp,M8x12d...
M3x4dp
M10x1.0
27
26
7
17
FK-1008L-S
29
-
PCRB-20(0)
PCRB
20
128.0
68
55.0
78
47
15.0
46
62.5
60
M6x7dp.P.C.D46
38.0
10.0
M6x8dp
17
27
18.5
Rc1/8
10(Wide)x3.5dp
10
22(H7)x2.5dp
32(H7)x3dp
2-8.6thru,14x8.5dp,M10x15...
M4x6dp
M12x1.0
23
32
8
19
FK-1210L-S
36
-
PCRB-25(0)
PCRB
25
135.5
77
58.5
84
55
15.5
48
67.0
65
M6x9dp.P.C.D48
41.5
10.0
M6x8dp
17
37
20.0
Rc1/8
12(Wide)x4dp
13
22(H7)x3dp
32(H7)x3.7dp
2-8.6thru,14x8.5dp,M10x15...
M4x5dp
M14x1.5
36
37
8
22
FK-1412L-S
50
61
PCRB-32(0)
PCRB
32
170.0
94
69.5
106
68
20.0
55
85.0
83
M8x10dp.P.C.D55
49.5
12.5
M8x8.5dp
20
47
24.0
Rc1/8
12(Wide)x5dp
13
26(H7)x3dp
35(H7)x4.7dp
2-10.5thru,18x10.5dp,M12x...
M5x5dp
M20x1.5
43
47
12
30
FK-2016L-S
72
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表