2966184 - PLC-RSC- 24UC/21
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Standard all-or-nothing relay
Powered by
CAD模型選擇
{phoenix_contact/27/37/16/01/2966184.prj},{NB=2966184},{MANUID=2966184},{AAS574=6},{BAA303=0.260},{AAS575=0.260},{BAF016=6.125},{BAA020=80},{AAF040=0.03383},{BAB577=94.0},{AAB959=19.400},{AAB958=19.400},{AAB960=19.400},{AAC824=0.011},{AAP365=0},{AAP546=0},{AAP377=1},{AAO663=4017918130725},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364190},{AAO676=2966184},{DESCSHORT=Relay Module},{DESCLONG=PLC-INTERFACE, consisting of basic terminal block PLC-BSC.../21 with screw connection and plug-in miniature relay with power contact, for assembly on DIN rail NS 35/7,5, 1 changeover contact, input voltage 24 V AC/DC},{MANUTYPEDESC=PLC-RSC- 24UC/21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAC824
Nominal current
[A]
BAC050
Type of actuation
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
BAB714
Drive and function
ⁿ/ₐ
BAB717
Design of drive polarity
ⁿ/ₐ
AAB377
Type of switch contact
ⁿ/ₐ
BAD132
Complete device with socket base
ⁿ/ₐ
BAD551
Contacts, forced present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2966184
2966184
Relay Module
PLC-INTERFACE, consisting...
PLC-RSC- 24UC/21
4017918130725
Phoenix Contact GmbH & Co...
3
IP20
6
0.260
IEC 60947-5-1
0.260
EAC
6.125
80
0.03383
94.0
Screw connection
Yes
No
19.400
19.400
19.400
0.011
AC/DC
0
0
1
monostable
poled
Simple contact
Yes
No
4017918130725
Relay Module
PLC-INTERFACE, consisting...
PLC-RSC- 24UC/21
4063151
1
1
1
1
85364190
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1060632 - BWP 2070W
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表