2903299 - RIF-3-RSC-LV-120AC/3X21
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Standard all-or-nothing relay
Powered by
CAD模型選擇
{phoenix_contact/27/37/16/01/2903299.prj},{NB=2903299},{MANUID=2903299},{AAS574=6},{BAA303=2.800},{AAS575=2.800},{BAF016=40},{BAA020=96.189514},{AAF040=0.09999},{BAB577=90.0},{AAB959=102},{AAB958=102},{AAC824=0.023},{AAP365=0},{AAP546=0},{AAP377=3},{AAO663=4046356732055},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85364900},{AAO676=2903299},{DESCSHORT=Relay Module},{DESCLONG=Preassembled relay module with screw connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 3 changeover contacts. Input voltage: 120 V AC},{MANUTYPEDESC=RIF-3-RSC-LV-120AC/3X21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAC824
Nominal current
[A]
BAC050
Type of actuation
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
BAB714
Drive and function
ⁿ/ₐ
BAB717
Design of drive polarity
ⁿ/ₐ
AAB377
Type of switch contact
ⁿ/ₐ
BAD132
Complete device with socket base
ⁿ/ₐ
BAD551
Contacts, forced present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2903299
2903299
Relay Module
Preassembled relay module...
RIF-3-RSC-LV-120AC/3X21
4046356732055
Phoenix Contact GmbH & Co...
12
IP20
6
2.800
IEC 60947-5-1
2.800
EAC
40
96.189514
0.09999
90.0
Screw connection
Yes
No
102
102
0.023
AC
0
0
3
monostable
poled
Simple contact
Yes
No
4046356732055
Relay Module
Preassembled relay module...
RIF-3-RSC-LV-120AC/3X21
http://www.phoenixcontact...
4063151
1
1
5
5
85364900
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表