2910372 - VAL-US-277/40/1+0-FM
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Surge protection device for power supply systems
Powered by
CAD模型選擇
{phoenix_contact/27/13/08/05/2910372.prj},{NB=2910372},{MANUID=2910372},{AAF040=0.123},{AAI734=385},{AAI847=277},{AAG363=1.500},{AAI904=2},{AAG362=35},{AAI832=20},{AAI911=2},{AAJ018=25},{AAJ019=1.500},{AAO663=4055626445113},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363030},{AAO676=2910372},{DESCSHORT=Type 1 surge protection device},{DESCLONG=Surge protective device, single channel with remote indicator contact for 277 V AC.},{MANUTYPEDESC=VAL-US-277/40/1+0-FM},{PREVIEW=../../../_pool_/88/69/94467_2000_int_04.png},{INTNO=4055626445113},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{BAG640=DIN track},{AAK366=TN-C},{AAP898=1 modular spacing},{AAK203=1},{AAK406=optical}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAI734
max. continuous voltage (at AC)
[V]
AAI847
nominal voltage (at AC)
[V]
AAG363
min. conductor cross section solid (solid, stranded)
[mm^2]
AAK366
system configuration
ⁿ/ₐ
AAI904
voltage protection level
[kV]
AAP898
construction size
ⁿ/ₐ
AAK203
type of poles
ⁿ/ₐ
AAK406
signaling at the device
ⁿ/ₐ
AAL525
remote signaling contact present
ⁿ/ₐ
AAG362
max. conductor cross section solid (solid, stranded)
[mm^2]
AAI832
nominal discharge surge current (8/20)
[kA]
AAI911
voltage protection level (L-PE/N-PE)
[kV]
AAM022
category type 2 present
ⁿ/ₐ
AAJ018
max. rated cross section (flexible, fine strand)
[mm^2]
AAJ019
min. rated cross section (flexible, fine strand)
[mm^2]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2910372
2910372
Type 1 surge protection d...
Surge protective device, ...
VAL-US-277/40/1+0-FM
4055626445113
Phoenix Contact GmbH & Co...
32
DIN track
0.123
385
277
1.500
TN-C
2
1 modular spacing
1
optical
Yes
35
20
2
Yes
25
1.500
4055626445113
Type 1 surge protection d...
Surge protective device, ...
VAL-US-277/40/1+0-FM
4063151
1
1
1
1
85363030
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表