Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
62WS - Wirbelstar
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Wirbelstar
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/wirbelstar/wirbelstar_asmtab.prj},{NB=62WS24},{CNSORDERNO=62WS24},{RD=24},{D=74},{B=75},{H=186},{E=34},{H1=81},{CNSMASSEXACT=2.10},{PPATH=parts/wirbelstar_asmtpl.prj},{AZ30=25.0},{AZ90=25.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
D
Diameter
[mm]
B
Width
[mm]
H
Height
[mm]
E
Thread length
[mm]
H1
Height
[mm]
CNSMASSEXACT
Weight
[kg]
AZ30
Axial tension max. Fz 0-30°
[kN]
AZ90
Axial tension max. Fz 0-90°
[kN]
62WS12
62WS12
12
47
35
125
18
52
0.50
5.0
5.0
62WS14
62WS14
14
52
35
126
20
53
0.55
8.0
8.0
62WS16
62WS16
16
56
35
151
23
53
0.66
12.0
12.0
62WS18
62WS18
18
59
60
152
26
77
1.38
16.0
16.0
62WS20
62WS20
20
70
60
158
29
76
1.54
20.0
20.0
62WS24
62WS24
24
74
75
186
34
81
2.10
25.0
25.0
62WS30
62WS30
30
90
90
219
43
96
3.73
40.0
40.0
62WS36
62WS36
36
101
100
255
51
124
6.29
63.0
63.0
62WS42
62WS42
42
110
100
256
60
125
7.12
80.0
80.0
62WS52
62WS52
52
130
140
344
73
157
15.30
125.0
125.0
62WS56
62WS56
56
150
140
350
72
162
17.30
150.0
150.0
62WS60
62WS60
60
150
140
350
78
162
17.43
200.0
200.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表