目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
GKX C - GITTER KANAL C-Form
Pflitsch
Wire-tray Trunking
Wire-tray channel
Powered by
CAD模型選擇
{pflitsch/8_gitter_kanal_sys/1_gitter_kanal/gkx_c.prj},{NB=PFLITSCH GKX C 68 x 70 S},{NENN=68x70},{ARTNR1=GKX C 68 x 70},{A=70},{B=68},{A1=27},{D1=4},{D2=4},{L=2506},{OBERFLAECHE=S},{GEWICHT=2.460},{VE=1},{INFO=vereinfachte Darstellung},{B2=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
NENN
Nominal dimensions
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
A
Length
[mm]
B
Height
[mm]
A1
Distance
[mm]
D1
Length
[mm]
D2
Length
[mm]
L
Length
[mm]
GEWICHT
Weight
[kg]
VE
Package unit
ⁿ/ₐ
INFO
Important Note
ⁿ/ₐ
PFLITSCH GKX C 68 x 70 S
68x70
GKX C 68 x 70 S
70
68
27
4
4
2506
2.460
1
simplified illustration
PFLITSCH GKX C 120 x 80 ...
120x80
GKX C 120 x 80 S
120
80
54
5
5
2506
4.230
1
simplified illustration
PFLITSCH GKX C 220 x 120 ...
220x120
GKX C 220 x 120 S
220
120
99
5
5
2507
7.460
1
simplified illustration
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表