目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
Accessories locknut PA - metric
Pflitsch
Cable Gland
Accessories
Powered by
CAD模型選擇
{pflitsch/1_kabelv/zubehoer/k19.prj},{NB=PFLITSCH 1420/225},{A=M25x1,5},{NDM=25.000},{KDM=23.376},{WERKSTOFF=Polyamid-GFK},{GEWINDE=mit metrischem Gewinde nach EN 60 423},{ARTNR=1420/225},{C=6},{SW=32x36},{SWS=32},{SWE=36.0},{VE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
A
Nominal size
ⁿ/ₐ
WERKSTOFF
Material gland body
ⁿ/ₐ
GEWINDE
Screw threads
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
C
[mm]
SW
Spanner-width SWxE
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 1420/212
M12x1,5
Polyamide-GFK
metric thread EN 60 423
1420/212
5
17x19
50
PFLITSCH 1420/216
M16x1,5
Polyamide-GFK
metric thread EN 60 423
1420/216
5
22x25
50
PFLITSCH 1420/220
M20x1,5
Polyamide-GFK
metric thread EN 60 423
1420/220
6
26x29
50
PFLITSCH 1420/225
M25x1,5
Polyamide-GFK
metric thread EN 60 423
1420/225
6
32x36
50
PFLITSCH 1420/232
M32x1,5
Polyamide-GFK
metric thread EN 60 423
1420/232
7
41x46
50
PFLITSCH 1420/240
M40x1,5
Polyamide-GFK
metric thread EN 60 423
1420/240
7
50x54
25
PFLITSCH 1420/250
M50x1,5
Polyamide-GFK
metric thread EN 60 423
1420/250
8
60x67
10
PFLITSCH 1420/263
M63x1.5
Polyamide-GFK
metric thread EN 60 423
1420/263
8
75x82,3
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表