目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland EMC brass - metric
Pflitsch
Cable Gland
UNI Dicht EMV
U40 UNI EMV DICHT
Powered by
CAD模型選擇
{pflitsch/1_kabelv/uni_emv/u40/u40_metrisch_uni_emv.prj},{NB=PFLITSCH 225281607EEA7},{A1=M25x1.5},{A2=M28},{ANENN1=25.000},{P1=1.500},{P2=3.000},{ANENN2=28.000},{D=11},{WERKSTOFF=Messing, vernickelt},{ARTNR3=22528},{ARTNR4=1607},{DICHTEINSATZ=},{INFO=INFO PDF},{DICHTMAX=16.5},{DICHTMIN=14.0},{E1=16.0},{E2=13.0},{ARTNR2=EEA7},{C=32},{SW=30x33.5},{SWS=30},{SWE=33.5},{VE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A1
Connecting thread
ⁿ/ₐ
A2
Connecting thread
ⁿ/ₐ
D
Connecting thread lenght
[mm]
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR1
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
E1
Screen-Ø max. ØE1
[mm]
E2
Conus-Ø min. ØE2
[mm]
ARTNR2
Conus mate DIN 98 345
ⁿ/ₐ
C
Build height
[mm]
SW
Key wideness
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 216220700EEA0
M16x1.5
M22
10
Brass gland
216220700
6.5 - 4
5.5
3.3
EEA0
31
24x26.7
50
PFLITSCH 216220901EEA1
M16x1.5
M22
10
Brass gland
216220901
9 - 6.5
9.0
6.0
EEA1
31
24x26.7
50
PFLITSCH 216221102EEA2
M16x1.5
M22
10
Brass gland
216221102
11 - 8
10.0
7.0
EEA2
31
24x26.7
50
PFLITSCH 218220700EEA0
M18.5x1.5
M22
10
Brass gland
218220700
6.5 - 4
5.5
3.3
EEA0
31
24x26.7
50
PFLITSCH 218220901EEA1
M18.5x1.5
M22
10
Brass gland
218220901
9 - 6.5
9.0
6.0
EEA1
31
24x26.7
50
PFLITSCH 218221102EEA2
M18.5x1.5
M22
10
Brass gland
218221102
11 - 8
10.0
7.0
EEA2
31
24x26.7
50
PFLITSCH 220220700EEA0
M20x1.5
M22
10
Brass gland
220220700
6.5 - 4
5.5
3.3
EEA0
31
24x26.7
50
PFLITSCH 220220901EEA1
M20x1.5
M22
10
Brass gland
220220901
9 - 6.5
9.0
6.0
EEA1
31
24x26.7
50
PFLITSCH 220221102EEA2
M20x1.5
M22
10
Brass gland
220221102
11 - 8
10.0
7.0
EEA2
31
24x26.7
50
PFLITSCH 224280903EEA3
M24x1.5
M28
11
Brass gland
224280903
9.5 - 6.5
9.0
6.0
EEA3
32
30x33.5
25
PFLITSCH 224281104EEA4
M24x1.5
M28
11
Brass gland
224281104
10.5 - 8
10.0
7.0
EEA4
32
30x33.5
25
PFLITSCH 224281205EEA5
M24x1.5
M28
11
Brass gland
224281205
11.5 - 10
11.0
8.0
EEA5
32
30x33.5
25
PFLITSCH 224281406EEA6
M24x1.5
M28
11
Brass gland
224281406
14 - 10
13.5
10.5
EEA6
32
30x33.5
25
PFLITSCH 224281607EEA7
M24x1.5
M28
11
Brass gland
224281607
16.5 - 14
16.0
13.0
EEA7
32
30x33.5
25
PFLITSCH 224281808EEA8
M24x1.5
M28
11
Brass gland
224281808
18 - 14
17.5
14.5
EEA8
32
30x33.5
25
PFLITSCH 225280903EEA3
M25x1.5
M28
11
Brass gland
225280903
9.5 - 6.5
9.0
6.0
EEA3
32
30x33.5
25
PFLITSCH 225281104EEA4
M25x1.5
M28
11
Brass gland
225281104
11 - 8
10.0
7.0
EEA4
32
30x33.5
25
PFLITSCH 225281205EEA5
M25x1.5
M28
11
Brass gland
225281205
11.5 - 10
11.0
8.0
EEA5
32
30x33.5
25
PFLITSCH 225281406EEA6
M25x1.5
M28
11
Brass gland
225281406
14 - 11
13.5
10.5
EEA6
32
30x33.5
25
PFLITSCH 225281607EEA7
M25x1.5
M28
11
Brass gland
225281607
16.5 - 14
16.0
13.0
EEA7
32
30x33.5
25
PFLITSCH 225281808EEA8
M25x1.5
M28
11
Brass gland
225281808
18 - 14
17.5
14.5
EEA8
32
30x33.5
25
PFLITSCH 225321809EEA9
M25x1.5
M32
12
Brass gland
225321809
18 - 14
17.5
15.7
EEA9
34
35x38.5
25
PFLITSCH 225322010EEA10
M25x1.5
M32
12
Brass gland
225322010
20 - 17
19.5
17.7
EEA10
34
35x38.5
25
PFLITSCH 230321809EEA9
M30x2
M32
12
Brass gland
230321809
18 - 14
17.5
15.7
EEA9
34
35x38.5
25
PFLITSCH 230322010EEA10
M30x2
M32
12
Brass gland
230322010
20 - 17
19.5
17.7
EEA10
34
35x38.5
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表