目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
blueglobe-Cable Gland standard PA - metric
Pflitsch
Cable Gland
Blueglobe
Powered by
CAD模型選擇
{pflitsch/1_kabelv/blueglobe/blueglobe_kunststoff.prj},{NB=PFLITSCH bg220 PA},{A=M20x1,5},{ANDM=20},{P=1.500},{D=9},{ARTNR=bg220 PA},{WERKSTOFF=Polyamid},{INFO=INFO PDF},{DICHT=14 -5},{DICHTMAX=14.000},{DICHTOI=14 -9},{C=29},{SW=24x26,7},{SW1=24.000},{E=26.700},{VE=50},{C1=29}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
A
Connecting thread
ⁿ/ₐ
D
Connecting thread lenght
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
C
Build height
ⁿ/ₐ
SW
Spanner-width SWxE
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH bg212 PA
M12x1,5
8
bg212 PA
Polyamide
7.5 -2
23
17x18.9
50
PFLITSCH bg216 PA
M16x1,5
9
bg216 PA
Polyamide
11 -4
25
20x22,2
50
PFLITSCH bg220 PA
M20x1,5
9
bg220 PA
Polyamide
14 -5
29
24x26,7
50
PFLITSCH bg225 PA
M25x1,5
9
bg225 PA
Polyamide
20 -11
29
30x33
50
PFLITSCH bg232 PA
M32x1,5
11
bg232 PA
Polyamide
25 -15
32
36x39,5
25
PFLITSCH bg240 PA
M40x1,5
12
bg240 PA
Polyamide
32 -20
38
45x48
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表