目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
blueglobe-Cable Gland standard stainless steel - metric
Pflitsch
Cable Gland
Blueglobe
Powered by
CAD模型選擇
{pflitsch/1_kabelv/blueglobe/blueglobe_edelstahl.prj},{NB=PFLITSCH bg 825VA},{A=M25x1,5},{ANDM=25},{P=1.500},{D=15.0},{WERKSTOFF=1.4305-Edelstahl},{INFO=INFO PDF},{DICHT=20 -11},{DICHTMAX=20.000},{DICHTOI=20 -15.5},{C=30},{SW=30x33},{SW1=30.000},{E=33.000},{D1=15,7.5},{K=M28x1.5},{VE=50},{C1=29},{KNDM=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
A
Connecting thread
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
C
Build height
ⁿ/ₐ
SW
Spanner-width SWxE
ⁿ/ₐ
K
Thread
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH bg 812VA
M12x1,5
bg 812VA
Stainless steel
8 -2
21
17x18,9
M14x1.5
50
PFLITSCH bg 816VA
M16x1,5
bg 816VA
Stainless steel
11 -4
25
20x22,2
M18x1.5
50
PFLITSCH bg 820VA
M20x1,5
bg 820VA
Stainless steel
14 -5
29
24x26,5
M22x1.5
50
PFLITSCH bg 825VA
M25x1,5
bg 825VA
Stainless steel
20 -11
30
30x33
M28x1.5
50
PFLITSCH bg 832VA
M32x1,5
bg 832VA
Stainless steel
25 -15
32
36x39,5
M34x1.5
25
PFLITSCH bg 840VA
M40x1,5
bg 840VA
Stainless steel
32 -20
35
45x48
M42x1.5
10
PFLITSCH bg 850VA
M50x1,5
bg 850VA
Stainless steel
42 -31
39
57x60
M52x1.5
5
PFLITSCH bg 863VA
M63x1,5
bg 863VA
Stainless steel
54 -41
40
68x72
M65x1.5
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表