目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland standard polycarbonate - Metrisch
Pflitsch
Cable Gland
UNI Dicht Metric
Polycarbonate
Powered by
CAD模型選擇
{pflitsch/1_kabelv/1_uni_m/5_pc/u12pc_standard.prj},{NB=PFLITSCH 22553PC 13},{A=M25x1.5},{ANENN=25.000},{WERKSTOFF=Polycarbonat},{D=9.0},{FARBE=},{ARTNR1=22553PC},{DICHTEINSATZ=},{INFO=INFO PDF},{DI=13.000},{DICHTMIN=9.000},{DICHTMAX=13.000},{FC=rt},{C=23},{SW1=30x33.5},{SW1S=30.000},{SW1E=33.500},{SW2=27x29.5},{SW2S=27.000},{SW2E=29.500},{VE=50},{R=3.000},{PP= '', 'TPE', 'i', 'LSR', 'p', 'TPE-V'},{GEWICHT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
D
Connecting thread lenght
[mm]
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW1
Spanner-width
[mm]
SW2
Spanner-width
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH 21249PC 7
M12x1.5
Polycarbonate
8.0
21249PC 7
6.5 - 4
ge
22
15x16.2
15x16.2
50
PFLITSCH 21650PC 7
M16x1.5
Polycarbonate
9.0
21650PC 7
6.5 - 4
ge
22
19x21
19x21
50
PFLITSCH 21650PC 8
M16x1.5
Polycarbonate
9.0
21650PC 8
8 - 5
gu
22
19x21
19x21
50
PFLITSCH 21650PC 9
M16x1.5
Polycarbonate
9.0
21650PC 9
9.5 - 6.5
sw
22
19x21
19x21
50
PFLITSCH 22052PC 7
M20x1.5
Polycarbonate
9.0
22052PC 7
6.5 - 4
ge
22
24x26.5
24x26.5
50
PFLITSCH 22052PC 8
M20x1.5
Polycarbonate
9.0
22052PC 8
8 - 5
gu
22
24x26.5
24x26.5
50
PFLITSCH 22052PC 9
M20x1.5
Polycarbonate
9.0
22052PC 9
9.5 - 6.5
sw
22
24x26.5
24x26.5
50
PFLITSCH 22052PC 11
M20x1.5
Polycarbonate
9.0
22052PC 11
10.5 - 7
gr
22
24x26.5
24x26.5
50
PFLITSCH 22052PC 13
M20x1.5
Polycarbonate
9.0
22052PC 13
13 - 9
rt
22
24x26.5
24x26.5
50
PFLITSCH 22553PC 7
M25x1.5
Polycarbonate
9.0
22553PC 7
6.5 - 4
ge
23
30x33.5
27x29.5
50
PFLITSCH 22553PC 8
M25x1.5
Polycarbonate
9.0
22553PC 8
8 - 5
gu
23
30x33.5
27x29.5
50
PFLITSCH 22553PC 9
M25x1.5
Polycarbonate
9.0
22553PC 9
9.5 - 6.5
sw
23
30x33.5
27x29.5
50
PFLITSCH 22553PC 11
M25x1.5
Polycarbonate
9.0
22553PC 11
10.5 - 7
gr
23
30x33.5
27x29.5
50
PFLITSCH 22553PC 13
M25x1.5
Polycarbonate
9.0
22553PC 13
13 - 9
rt
23
30x33.5
27x29.5
50
PFLITSCH 22553PC 16
M25x1.5
Polycarbonate
9.0
22553PC 16
15.5 - 11.5
ws
23
30x33.5
27x29.5
50
PFLITSCH 23254PC 11
M32x1.5
Polycarbonate
11.0
23254PC 11
10.5 - 7
gr
27
36x39.5
33x36.5
25
PFLITSCH 23254PC 13
M32x1.5
Polycarbonate
11.0
23254PC 13
13 - 9
rt
27
36x39.5
33x36.5
25
PFLITSCH 23254PC 16
M32x1.5
Polycarbonate
11.0
23254PC 16
15.5 - 11.5
ws
27
36x39.5
33x36.5
25
PFLITSCH 23254PC 18
M32x1.5
Polycarbonate
11.0
23254PC 18
18 - 14
bl
27
36x39.5
33x36.5
25
PFLITSCH 23254PC 20
M32x1.5
Polycarbonate
11.0
23254PC 20
20.5 - 17
br
27
36x39.5
33x36.5
25
PFLITSCH 24055PC 16
M40x1.5
Polycarbonate
11.5
24055PC 16
15.5 - 11.5
ws
34
46x50
43x46
10
PFLITSCH 24055PC 18
M40x1.5
Polycarbonate
11.5
24055PC 18
18 - 14
bl
34
46x50
43x46
10
PFLITSCH 24055PC 20
M40x1.5
Polycarbonate
11.5
24055PC 20
20.5 - 17
br
34
46x50
43x46
10
PFLITSCH 24055PC 25
M40x1.5
Polycarbonate
11.5
24055PC 25
25 - 20
or
34
46x50
43x46
10
PFLITSCH 24055PC 28
M40x1.5
Polycarbonate
11.5
24055PC 28
28 - 24
hg
34
46x50
43x46
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表