目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
P - Plate
Pedrotti
Mould Bases
Plates from Pedrotti standard
Powered by
CAD模型選擇
{pedrotti/portastampi/series_p/p.prj},{NB=P 446x446-26-Acciaio 1.1730Yes},{IDNR=},{TYP=446x446},{S=26},{MAT=1},{FT=Rettificata},{X=446},{Y=446},{SX=26,27,36,46,56,66,76,86,96,106,116,146},{SM=2.8},{TIP=24},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identnumber
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
X
[mm]
Y
[mm]
P 156x156-22
156x156
156
156
P 156x196-22
156x196
196
156
P 156x206-22
156x206
206
156
P 156x246-22
156x246
246
156
P 190x246-22
190x246
246
190
P 196x196-22
196x196
196
196
P 196x206-22
196x206
206
196
P 196x246-22
196x246
246
196
P 196x296-22
196x296
296
196
P 196x346-22
196x346
346
196
P 246x246-22
246x246
246
246
P 246x254-22
246x254
254
246
P 246x296-22
246x296
296
246
P 246x346-22
246x346
346
246
P 246x396-22
246x396
396
246
P 296x296-22
296x296
296
296
P 296x346-22
296x346
346
296
P 296x396-22
296x396
396
296
P 296x446-22
296x446
446
296
P 346x346-26
346x346
346
346
P 346x396-26
346x396
396
346
P 346x446-26
346x446
446
346
P 346x496-26
346x496
496
346
P 396x396-26
396x396
396
396
P 396x446-26
396x446
446
396
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表