目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PD - Bracket plates
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/pd.prj},{NB=PD 396x496-26-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=396x496},{S=26},{SX=26},{MATX='Acciaio 1.1730','Acciaio 1.1730'},{MAT=Acciaio 1.1730},{FT=Rettificata},{A=496},{B=426},{C=336},{D=150},{DD=150},{E=446},{F=322},{D1=40},{D2=25},{D3=17},{N=4},{SM=2.0},{T=17},{TIP=22},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
D1
ø
[mm]
D2
ø
[mm]
D3
ø
[mm]
SM
[mm]
T
[mm]
PD 156x156-22
156x156
Grinded
156
120
76
-
196
110
22
17
11
2.0
11
PD 156x196-22
156x196
Grinded
196
160
116
-
196
110
22
17
11
2.0
11
PD 156x246-22
156x246
Grinded
246
210
166
-
196
110
22
17
11
2.0
11
PD 156x296-22
156x296
Grinded
296
260
216
-
196
110
22
17
11
2.3
11
PD 156x346-22
156x346
Grinded
346
310
266
-
196
110
22
17
11
2.3
11
PD 196x196-22
196x196
Grinded
196
160
116
-
246
150
22
17
11
2.0
11
PD 196x246-22
196x246
Grinded
246
210
166
-
246
150
22
17
11
2.0
11
PD 196x296-22
196x296
Grinded
296
260
216
-
246
150
22
17
11
2.0
11
PD 196x346-22
196x346
Grinded
346
310
266
-
246
150
22
17
11
2.0
11
PD 196x396-22
196x396
Grinded
396
346
286
-
246
140
28
19
13
2.3
13
PD 196x446-22
196x446
Grinded
446
396
336
130
246
140
28
19
13
2.3
13
PD 246x246-26
246x246
Grinded
246
196
136
-
296
190
28
19
13
2.0
13
PD 246x296-26
246x296
Grinded
296
246
186
-
296
190
28
19
13
2.0
13
PD 246x346-26
246x346
Grinded
346
296
236
-
296
190
28
19
13
2.0
13
PD 246x396-26
246x396
Grinded
396
346
286
-
296
190
28
19
13
2.0
13
PD 246x446-26
246x446
Grinded
446
396
336
130
296
190
28
19
13
2.3
13
PD 246x496-26
246x496
Grinded
496
446
386
150
296
190
28
19
13
2.3
13
PD 296x296-26
296x296
Grinded
296
236
166
-
346
234
34
22
15
2.0
15
PD 296x346-26
296x346
Grinded
346
286
216
-
346
234
34
22
15
2.0
15
PD 296x396-26
296x396
Grinded
396
336
266
-
346
234
34
22
15
2.0
15
PD 296x446-26
296x446
Grinded
446
386
316
130
346
234
34
22
15
2.0
15
PD 296x496-26
296x496
Grinded
496
436
366
150
346
234
34
22
15
2.3
15
PD 296x546-26
296x546
Grinded
546
486
416
150
346
234
34
22
15
2.3
15
PD 346x346-26
346x346
Grinded
346
286
206
-
396
280
34
22
15
2.0
15
PD 346x396-26
346x396
Grinded
396
336
256
-
396
280
34
22
15
2.0
15
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表