目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EP-2RM - Lowered moulded cylindrical head punches with extractor
Pedrotti
Normalised
Standard elements for injection and die casting molds
EP-2RM Lowered moulded cylindrical head punches with extractor
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/ep_2rm/ep2rm.prj},{NB=EP-2RM- 10 x 71 x 4.5 x 16},{IDNR=},{TYP=EP-2RM},{D1=10},{D2=13},{K=5},{B=16},{P=4.5},{F=1.5},{L=71},{ESECUZIONE=Rettificato, lappato},{MATERIALE=HSS - UNI HS 6-5-2},{DUREZZA=Gambo HRC 62-64±1 / Testa HRC 45±5},{LX=71,80,100},{L1=25},{PX=[4.5:9.9]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
B
[mm]
F
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EP-2RM- 6 x 71 x 3 x 13
EP-2RM
6
9
5
13
1.5
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2RM- 8 x 71 x 3 x 14
EP-2RM
8
11
5
14
1.5
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2RM- 10 x 71 x 4.5 x 1...
EP-2RM
10
13
5
16
1.5
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2RM- 13 x 71 x 6.5 x 2...
EP-2RM
13
16
5
21
1.5
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2RM- 16 x 71 x 9.5 x 2...
EP-2RM
16
19
5
24
2.0
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2RM- 20 x 80 x 12.5 x ...
EP-2RM
20
24
5
27
2.0
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2RM- 25 x 80 x 16.5 x ...
EP-2RM
25
29
5
32
2.0
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表