目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EP-2M - Moulded cylindrical head punches with extractor
Pedrotti
Normalised
Standard elements for injection and die casting molds
EP-2M Moulded cylindrical head punches with extractor
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/ep_2m/ep2m.prj},{NB=EP-2M- 10 x 71},{IDNR=},{TYP=EP-2M},{D1=10},{D2=13},{K=5},{F=1.5},{L=71},{ESECUZIONE=Rettificato, lappato},{MATERIALE=HSS - UNI HS 6-5-2},{DUREZZA=Gambo HRC 62-64±1 / Testa HRC 45±5},{LX=71,80,100},{L1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
F
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EP-2M- 6 x 71
EP-2M
6
9
5
1.5
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2M- 8 x 71
EP-2M
8
11
5
1.5
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2M- 10 x 71
EP-2M
10
13
5
1.5
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2M- 13 x 71
EP-2M
13
16
5
1.5
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2M- 16 x 71
EP-2M
16
19
5
2.0
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2M- 20 x 71
EP-2M
20
24
5
2.0
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
EP-2M- 25 x 71
EP-2M
25
29
5
2.0
Grinded, lapped
HSS - UNI HS 6-5-2
Stem HRC 62-64±1 / Head H...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表