目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
BRS - Recirculating ball bush
Pedrotti
Normalised
Standard elements for injection and die casting molds
BRS Recirculating ball bush
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/brs/brs.prj},{NB=DS20 2545},{TYP=BRS},{MOD=DS20},{COD=DS20 2545},{D=25},{L=55},{D1=40},{L1=39},{L2=6},{L2X=6},{L3=45},{L3X=45},{L4=10},{L4X=10},{D2=45},{D2X=45},{SF=3},{NL=8},{N=13},{D3=25.3},{D4=27},{D5=33},{D6=29.0},{D7=-},{D7X=0.0},{V=39.8},{H=14.0},{F=2.7},{F1=1.6},{RA=1.0},{L5=-},{L5X=0.0},{L6=-},{L6X=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D2
[mm]
SF
Diameter Ø
[mm]
NL
Lines of sphere
ⁿ/ₐ
N
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
V
[mm]
H
[mm]
F
[mm]
F1
[mm]
RA
[mm]
L5
[mm]
L6
[mm]
DS10 2035
BRS
DS10
DS10 2035
20
35
32
29
6
-
-
36
3
6
7
20.3
22
28
25.0
-
21.5
11.5
3.0
1.8
1.5
-
-
DS10 2535
BRS
DS10
DS10 2535
25
35
40
29
6
-
-
45
3
8
7
25.3
27
33
29.0
-
21.5
14.0
3.0
1.8
1.5
-
-
DS10 2545
BRS
DS10
DS10 2545
25
45
40
39
6
-
-
45
3
8
9
25.3
27
33
29.0
-
27.6
14.0
3.0
1.7
1.5
-
-
DS10 2555
BRS
DS10
DS10 2555
25
55
40
49
6
-
-
45
3
8
13
25.3
27
33
29.0
-
39.8
14.0
3.0
1.7
1.5
-
-
DS10 3245
BRS
DS10
DS10 3245
32
45
50
37
8
-
-
56
4
8
7
32.3
36
42
38.5
-
28.5
18.0
4.0
1.6
2.0
-
-
DS10 3263
BRS
DS10
DS10 3263
32
63
50
55
8
-
-
56
4
8
11
32.3
36
42
38.5
-
44.7
18.0
4.0
1.7
2.0
-
-
DS10 4045
BRS
DS10
DS10 4045
40
45
60
37
8
-
-
64
4
8
7
40.3
43
50
46.5
-
28.5
22.0
4.0
1.7
2.0
-
-
DS10 4063
BRS
DS10
DS10 4063
40
63
60
55
8
-
-
64
4
8
11
40.3
43
50
46.5
-
44.7
22.0
4.0
1.6
2.0
-
-
DS20 1222
BRS
DS20
DS20 1222
12
30
24
16
6
22
8
28
3
5
5
12.3
15
20
16.5
-
15.3
7.5
2.3
1.1
1.0
-
-
DS20 1622
BRS
DS20
DS20 1622
16
30
28
16
6
22
8
32
3
6
5
16.3
19
24
21.0
-
15.3
9.5
2.8
1.7
1.0
-
-
DS20 1626
BRS
DS20
DS20 1626
16
35
28
20
6
26
9
32
3
6
7
16.3
19
24
21.0
-
21.5
9.5
2.8
1.7
1.0
-
-
DS20 2026
BRS
DS20
DS20 2026
20
35
32
20
6
26
9
36
3
6
7
20.3
22
28
25.0
-
21.5
11.5
2.8
1.7
1.0
-
-
DS20 2035
BRS
DS20
DS20 2035
20
44
32
29
6
35
9
36
3
6
9
20.3
22
28
25.0
-
27.6
11.5
2.8
1.8
1.0
-
-
DS20 2526
BRS
DS20
DS20 2526
25
35
40
20
6
26
9
45
3
8
7
25.3
27
33
29.0
-
21.5
14.0
2.7
1.3
1.0
-
-
DS20 2535
BRS
DS20
DS20 2535
25
45
40
29
6
35
10
45
3
8
9
25.3
27
33
29.0
-
27.6
14.0
2.7
1.6
1.0
-
-
DS20 2545
BRS
DS20
DS20 2545
25
55
40
39
6
45
10
45
3
8
13
25.3
27
33
29.0
-
39.8
14.0
2.7
1.6
1.0
-
-
DS20 2555
BRS
DS20
DS20 2555
25
65
40
49
6
55
10
45
3
8
17
25.3
27
33
29.0
-
52.0
14.0
2.7
1.7
1.0
-
-
DS20 3245
BRS
DS20
DS20 3245
32
57
50
37
8
45
12
56
4
8
9
32.3
36
42
38.0
-
36.6
18.0
3.8
1.7
2.0
-
-
DS20 3263
BRS
DS20
DS20 3263
32
75
50
55
8
63
12
56
4
8
15
32.3
36
42
38.0
-
60.9
18.0
3.8
1.7
2.0
-
-
DS20 4045
BRS
DS20
DS20 4045
40
57
60
37
8
45
12
66
4
8
9
40.3
43
50
46.0
-
36.6
22.0
3.8
1.8
2.0
-
-
DS20 4063
BRS
DS20
DS20 4063
40
75
60
55
8
63
12
66
4
8
15
40.3
43
50
46.0
-
60.9
22.0
3.8
1.7
2.0
-
-
DS30 1230
BRS
DS30
DS30 1230
12
30
24
20
-
-
-
-
3
5
5
12.3
15
20
16.5
22.9
15.3
7.5
2.5
1.1
0.5
5
3,7
DS30 1630
BRS
DS30
DS30 1630
16
30
28
19
-
-
-
-
3
6
5
16.3
19
24
21.0
26.6
15.3
9.5
3.0
1.6
1.0
5,5
3,9
DS30 1635
BRS
DS30
DS30 1635
16
35
28
24
-
-
-
-
3
6
7
16.3
19
24
21.0
26.6
21.5
9.5
3.0
1.6
1.0
5,5
3,9
DS30 2035
BRS
DS30
DS30 2035
20
35
32
24
-
-
-
-
3
6
7
20.3
22
28
25.0
30.3
21.5
11.5
3.0
1.9
1.0
5,5
3,9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表