目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
GP-BG - Self lubricating flat Guide
Pedrotti
Normalised
Standard elements for injection and die casting molds
GP-BG Self lubricating flat Guide
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/gp_bg/gp_bg.prj},{NB=GP-BG- 58x75x10},{TYP=GP-BG},{A=58},{C=10},{CX=10,20},{D=11},{D1=17.5},{Y1=29.0},{Y2=-},{TIPO=A},{B=75},{MATERIALE=CuZn24Al6},{DUREZZA=> 180 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
A
Length
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
T
Length
[mm]
Y1
Length
[mm]
Y2
Length
[mm]
TIPO
Type
ⁿ/ₐ
W1
Length
[mm]
W2
Length
[mm]
E
Length
[mm]
E1
Length
[mm]
F
Length
[mm]
F1
Length
[mm]
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
GP-BG- 28x75x10
GP-BG
28
11
17.5
7.4
14.0
-
A
15
60
1
3
3
9
CuZn24Al6
> 180 HB
GP-BG- 38x75x10
GP-BG
38
11
17.5
7.4
19.0
-
A
15
60
1
3
3
9
CuZn24Al6
> 180 HB
GP-BG- 48x75x10
GP-BG
48
11
17.5
7.4
24.0
-
A
15
60
1
3
3
9
CuZn24Al6
> 180 HB
GP-BG- 58x75x10
GP-BG
58
11
17.5
7.4
29.0
-
A
15
60
1
3
3
9
CuZn24Al6
> 180 HB
GP-BG- 75x75x10
GP-BG
75
11
17.5
7.4
37.5
-
A
15
60
21
23
0
6
CuZn24Al6
> 180 HB
GP-BG- 100x100x10
GP-BG
100
11
17.5
7.4
25.0
75
B
25
75
1
3
3
9
CuZn24Al6
> 180 HB
GP-BG- 125x150x10
GP-BG
125
11
17.5
7.4
37.5
87.5
B
25
125
1
3
3
9
CuZn24Al6
> 180 HB
GP-BG- 150x150x10
GP-BG
150
11
17.5
7.4
25.0
125
B
25
125
1
3
3
9
CuZn24Al6
> 180 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表