目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EVS-1 - Level flaring head screw with enclosed metric thread
Pedrotti
Normalised
Standard elements for injection and die casting molds
EVS-1 Level flaring head screw with hexagon enclosed metric thread
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/evs_1/evs_11.prj},{NB=EVS-1 M8x10},{IDNR=},{TYP=EVS-1},{D=M8},{NDM=8},{KDM=6.466},{L=10},{P=1.25},{B=22},{DK=16},{K=4.4},{S=5.0},{E=5.72},{T=3.5},{MATERIALE=Acciaio 10.9},{LX=10,12,14,16,18,20,22,25,30,35,40,45,50,55,60,65,70,80,90,100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Tipo
ⁿ/ₐ
D
ⁿ/ₐ
NDM
[mm]
KDM
[mm]
P
passo fil.
ⁿ/ₐ
B
aux
[mm]
DK
max
[mm]
K
max
[mm]
S
nom
[mm]
E
min
[mm]
T
max
[mm]
MATERIALE
Materiale
ⁿ/ₐ
EVS-1 M3x6
EVS-1
M3
3
2.387
0.50
12
6
1.7
2.0
2.30
1.2
Acciaio 10.9
EVS-1 M4x6
EVS-1
M4
4
3.141
0.70
14
8
2.3
2.5
2.87
1.8
Acciaio 10.9
EVS-1 M5x6
EVS-1
M5
5
4.019
0.80
16
10
2.8
3.0
3.44
2.3
Acciaio 10.9
EVS-1 M6x8
EVS-1
M6
6
4.773
1.00
18
12
3.3
4.0
4.58
2.5
Acciaio 10.9
EVS-1 M8x10
EVS-1
M8
8
6.466
1.25
22
16
4.4
5.0
5.72
3.5
Acciaio 10.9
EVS-1 M10x12
EVS-1
M10
10
8.160
1.50
26
20
5.5
6.0
6.86
4.4
Acciaio 10.9
EVS-1 M12x20
EVS-1
M12
12
9.853
1.75
30
24
6.5
8.0
9.15
4.6
Acciaio 10.9
EVS-1 M14x25
EVS-1
M14
14
11.546
2.00
34
27
7.0
10.0
11.43
4.8
Acciaio 10.9
EVS-1 M16x25
EVS-1
M16
16
13.546
2.00
38
30
7.5
10.0
11.43
5.3
Acciaio 10.9
EVS-1 M18x40
EVS-1
M18
18
14.933
2.50
42
33
8.0
12.0
13.72
5.5
Acciaio 10.9
EVS-1 M20x40
EVS-1
M20
20
16.933
2.50
46
36
8.5
12.0
13.72
5.9
Acciaio 10.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表