目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EDA-B - Date Stamp
Pedrotti
Normalised
Standard elements for injection and die casting molds
EDA B Date Stamp
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eda_b/eda_b.prj},{NB=DBCGx10},{TYP=EDA-B},{COD=DBCG},{D1=10},{D1X=10,12,16},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D2
Diameter
[mm]
M
Thread
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L3
Length
[mm]
S
Depth
[mm]
SM1
Chamfer
[mm]
SM2
Chamfer
[mm]
T
Length
[mm]
T1
Length
[mm]
T2
Length
[mm]
FR
Length
[mm]
LF
Length
[mm]
PF
Length
[mm]
DBCAx6
EDA-B
DBCA
3.8
2.5
10
7
3
5
3.2
1.5
-
0.5
0.5
-
3.5
0.3
-
-
-
DBCMx6
EDA-B
DBCM
3.8
2.5
10
7
3
5
3.2
1.5
-
0.5
0.5
-
3.5
0.3
-
-
-
DBCGx10
EDA-B
DBCG
6.0
3.0
14
10
4
8
3.3
2
-
0.5
0.6
-
4.7
0.5
-
-
-
DBIAx6
EDA-B
DBIA
3.8
2.5
10
-
-
-
-
-
0.4
-
-
3.5
-
-
3.5
0.5
0.5
DBIFx6
EDA-B
DBIF
3.8
2.5
10
-
-
-
-
-
0.4
-
-
3.5
-
-
3.5
0.5
0.5
DBIFGx10
EDA-B
DBIFG
6.0
3.0
14
-
-
-
-
-
0.5
-
-
4
-
-
5.5
1
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表