目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-1SH - Ringed enhanced lead bush
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU -1SH Ringed enhanced lead bush
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_1sh/ebu_1sh.prj},{NB=EBU-1SH- 18 x 22 Cementato, temperato, rettificato31},{IDNR=},{TYP=EBU-1SH},{D3=26},{D4=31},{K=6},{F=9},{L1=31},{S2=22},{D1=18},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{S2X=22,27,36,46,56,66,76,86,96},{D1A=18,20},{L1X=31,36,45,55,65,75,85,95,105}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D3
[mm]
D4
[mm]
K
[mm]
F
[mm]
L
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EBU-1SH- 14 x 22
EBU-1SH
20
25
6
9
31
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 18 x 22
EBU-1SH
26
31
6
9
31
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 22 x 22
EBU-1SH
30
35
6
9
31
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 30 x 27
EBU-1SH
42
47
6
9
36
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 40 x 56
EBU-1SH
54
60
10
12
65
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表