SK Angular gearbox - SK..50 - 100
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
Accessories for OSPE
gear
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/zubehoerospe/getriebe/skgetriebe.prj},{NB=HO-SK 075-M01-3-111/...},{S1=22.000},{S2=36.000},{S3=34.900},{S4=2.500},{S5=17.500},{S6=70.000},{S7=7.000},{S8=74.000},{S9=15.880},{S10=92.000},{S11=5.930},{S12=53.390},{S13=37.900},{S14=14.500},{S15=5.000},{S16=2.690},{S17=71.000},{S18=7.000},{S19=3.000},{S20=4.000},{S21=10.000},{S22=36.000},{S23=0.000},{S24=0.000},{S25=0.000},{S26=109.500},{S27=43.200},{LKD1=84.000},{S28=0.000},{F1=76.000},{F2=66.000},{F3=5.000},{F4=6.600},{G1=8.000},{G2=6.650},{G3=25.000},{G4=3.000},{G5=8.500},{W1=13.000},{W4=4.140},{W5=2.710},{W6=91.000},{W7=2.500},{W8=3.140},{W9=0.500},{W10=148.710},{W11=103.210},{W12=10.000},{W13=53.610},{W14=70.500},{W15=6.890},{W16=3.000},{W17=40.000},{W18=25.000},{TYPE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE2
Version
ⁿ/ₐ
VERSION
Number of stages
ⁿ/ₐ
A
[mm]
B
[mm]
BT
[mm]
C
[mm]
E
[mm]
ZE
[mm]
F
[mm]
FB
ⁿ/ₐ
G
[mm]
L
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
MC
[mm]
MF
[mm]
MG
[mm]
ML
[mm]
MS
[mm]
MT
[mm]
MU
[mm]
PO-SK 060-M01-3-111/...
SK 060
1-stufig
68.000
5.500
6.000
62.000
20.000
2.000
16.000
M5 x 12.5
48.000
133.000
42.000
43.000
75.000
10.000
70.000
14.000
17.000
116.000
16.000
28.000
68.000
PO-SK 060-M02-25-111/...
SK 060
2-stufig
68.000
5.500
6.000
62.000
20.000
2.000
16.000
M5 x 12.5
48.000
133.000
42.000
43.000
75.000
10.000
60.000
11.000
14.000
148.000
13.000
23.000
70.000
PO-SK 075-M01-3-111/...
SK 075
1-stufig
85.000
6.600
7.000
76.000
20.000
2.500
22.000
M8 x 19
56.000
158.000
48.700
53.500
92.000
13.000
90.000
19.000
26.000
129.000
17.900
33.000
91.000
PO-SK 075-M02-25-111/...
SK 075
2-stufig
85.000
6.600
7.000
76.000
20.000
2.500
22.000
M8 x 19
56.000
158.000
48.700
53.500
92.000
13.000
70.000
14.000
17.000
159.000
16.000
28.000
94.500
PO-SK 100-M01-3-111/...
SK 100
1-stufig
120.000
9.000
10.000
101.000
30.000
3.000
32.000
M12 x 28
88.000
209.500
60.000
61.500
116.000
17.000
120.000
28.000
17.000
161.500
23.000
40.000
115.000
PO-SK 100-M02-25-111/...
SK 100
2-stufig
120.000
9.000
10.000
101.000
30.000
3.000
32.000
M12 x 28
88.000
209.500
60.000
61.500
116.000
17.000
90.000
19.000
23.000
202.000
17.800
33.000
118.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表