目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
BFV - Blind flange | SAE 6000/ISO 6162-2
Parker
Parflange® F37
6000 PSI
Flanges
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/flanges/bfv_verschlussflansch_6000psi_asmtab.prj},{NB=BFV - Verschlussflansch F37-616BFVCF},{ERMETO=F37-616BFVCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=1},{L=24},{T=G 1/4},{WEIGHT=0.80000},{PPATH=assemblies/bfv_verschlussflansch_6000psi_asmtpl.prj},{ERMETO2=F37-616BFVCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
L
Width
[mm]
T
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
BFV - Blind flange F37-60...
F37-608BFVCF
Steel, zinc plated, Cr(VI...
1/2
20
G 1/4
0.32300
BFV - Blind flange F37-61...
F37-612BFVCF
Steel, zinc plated, Cr(VI...
3/4
24
G 1/4
0.63600
BFV - Blind flange F37-61...
F37-616BFVCF
Steel, zinc plated, Cr(VI...
1
24
G 1/4
0.80000
BFV - Blind flange F37-62...
F37-620BFVCF
Steel, zinc plated, Cr(VI...
1 1/4
30
G 1/4
1.34000
BFV - Blind flange F37-62...
F37-624BFVCF
Steel, zinc plated, Cr(VI...
1 1/2
35
G 1/4
2.13000
BFV - Blind flange F37-63...
F37-632BFVCF
Steel, zinc plated, Cr(VI...
2
40
G 1/4
3.38000
BFV - Blind flange F37-60...
F37-608BFVSS
Stainless Steel
1/2
20
G 1/4
0.33000
BFV - Blind flange F37-61...
F37-612BFVSS
Stainless Steel
3/4
24
G 1/4
0.62000
BFV - Blind flange F37-61...
F37-616BFVSS
Stainless Steel
1
24
G 1/4
0.84000
BFV - Blind flange F37-62...
F37-620BFVSS
Stainless Steel
1 1/4
30
G 1/4
1.35300
BFV - Blind flange F37-62...
F37-624BFVSS
Stainless Steel
1 1/2
35
G 1/4
2.23900
BFV - Blind flange F37-63...
F37-632BFVSS
Stainless Steel
2
40
G 1/4
3.58000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表