目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WA Complete Part 3000psi - Weld adapter connection | SAE 3000/ISO 6162-1
Parker
Parflange® F37
3000 PSI
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/cfc_parts/wa_schweissadapter_schliesse_3000psi_asmtab.prj},{NB=WA - Schweissadapter Verbindung Komplett Teil R-348WA-97X12.0S},{ERMETO=R-348WA-97X12.0S},{ERMETO1=WA48-97X12.0SX},{INFO=PDF Link},{WERKSTOFF=Stahl},{BAU=3},{R=97X12.0},{D1=97},{D2=73},{L=110},{WEIGHT=0.10000},{PPATH=assemblies/wa_schweissadapter_verbindung_schliesse_asmtpl.prj},{ERMETO2=R-348WA-97X12.0S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
R
Tube
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
WEIGHT
Weight
[kg]
WA - Weld adapter connect...
R-308WA-12X1.5S
Steel
1/2
12X1.5
26
9
40
0.29000
WA - Weld adapter connect...
R-308WA-16X2.0S
Steel
1/2
16X2.0
26
12
40
0.30000
WA - Weld adapter connect...
R-308WA-18X2.0S
Steel
1/2
18X2.0
26
14
40
0.30000
WA - Weld adapter connect...
R-308WA-20X2.5S
Steel
1/2
20X2.0
26
15
40
0.30000
WA - Weld adapter connect...
R-308WA-21.3X2.1S
Steel
1/2
21.3X2.1
26
17
40
0.30000
WA - Weld adapter connect...
R-308WA-21.3X2.8S
Steel
1/2
21.3X2.8
26
16
40
0.34000
WA - Weld adapter connect...
R-308WA-21.3X3.7S
Steel
1/2
21.3X3.7
26
14
45
0.00011
WA - Weld adapter connect...
R-308WA-21.3X4.8S
Steel
1/2
21.3X4.8
26
12
45
0.32000
WA - Weld adapter connect...
R-308WA-21.3X7.5S
Steel
1/2
21.3X7.5
26
6
45
0.32000
WA - Weld adapter connect...
R-308WA-25X2.5S
Steel
1/2
25X2.5
26
14
40
0.29000
WA - Weld adapter connect...
R-308WA-26X6.0S
Steel
1/2
26X6.0
26
14
40
0.31000
WA - Weld adapter connect...
R-312WA-20X2.5S
Steel
3/4
20X2.5
36
15
45
0.47000
WA - Weld adapter connect...
R-312WA-25X3.0S
Steel
3/4
25X3.0
36
19
45
0.48000
WA - Weld adapter connect...
R-312WA-26.7X2.1S
Steel
3/4
26.7X2.1
36
20
45
0.40000
WA - Weld adapter connect...
R-312WA-26.7X2.8S
Steel
3/4
26.7X2.8
36
20
45
0.41000
WA - Weld adapter connect...
R-312WA-26.7X3.9S
Steel
3/4
26.7X3.9
36
19
45
0.41000
WA - Weld adapter connect...
R-312WA-26.7X5.6S
Steel
3/4
26.7X5.6
36
16
50
0.44000
WA - Weld adapter connect...
R-312WA-26.7X7.8S
Steel
3/4
26.7X7.8
36
11
50
0.45000
WA - Weld adapter connect...
R-312WA-30X3.0S
Steel
3/4
30X3.0
36
20
50
0.41000
WA - Weld adapter connect...
R-312WA-30X4.0S
Steel
3/4
30X4.0
36
20
50
0.42000
WA - Weld adapter connect...
R-312WA-30X6.0S
Steel
3/4
30X6.0
36
18
50
0.44000
WA - Weld adapter connect...
R-312WA-30X8.0S
Steel
3/4
30X8.0
36
14
50
9999.99999
WA - Weld adapter connect...
R-316WA-25X3.0S
Steel
1
25X3.0
39
19
60
0.72000
WA - Weld adapter connect...
R-316WA-30X4.0S
Steel
1
30X4.0
39
20
60
0.74100
WA - Weld adapter connect...
R-316WA-33.4X2.8S
Steel
1
33.4X2.8
39
24
60
1.88500
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表