目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RDV - Flow Control Valve
Parker
ERMETO Valves
Shut off valves and ball valves
Powered by
CAD模型選擇
{parker/o_ventile/04o_absp_kug_hahn/rdv.prj},{NB=EO 2/2-Wege Kugelhahn StahlRDV1/2CFX},{ERMETO=RDV1/2CFX},{L1=68},{L2=17.5},{L3=21.0},{L4=82},{L4A=92},{L5=34.0},{L6=14.5},{B=35},{A=23},{TMAX=7},{PN=350},{NDM=20.955},{KDM=18.631},{HW=40.89},{HW2=19.50},{HW3=38.00},{HH=5.00},{H2W=18.50},{CD=39.55},{CR=38.68},{CH=16.00},{TCD=0.00},{TCW=0.00},{RH=30.80},{RW=16.50},{RH1=3.50},{RW1=10.25},{RH2=5.80},{RR=1.00},{RW2=11.25},{RH3=17.31},{RW3=10.40},{RW4=13.00},{RW5=16.00},{RH4=21.80},{MR=17.50},{MR1=19.00},{MRA=13.10},{MRA1=30.00},{MRA2=21.81},{MRH=33.00},{CMRD=18.99},{CMRW=1.20},{CFTMR=15.00},{CFTMH=0.50},{DR=4.125},{DRH=0.700},{BBR=3.850},{BBH=55.300},{BBW=16.310},{WAF1=2.500},{DWAF1=1.250},{DWAFP1=42.850},{HWAF1=39.300},{CHH1=41.37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T1
Thread
ⁿ/ₐ
L1
Total length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L4A
Length
[mm]
L5
Length
[mm]
L6
Thread length
[mm]
B
Nominal diameter
[mm]
D
Tube O.D.
[mm]
A
Nominal diameter
[mm]
G
Thread
ⁿ/ₐ
TMAX
Length
[mm]
PN
Pressure
[bar]
WEIGHT
Weight
[kg]
EO 2-way ball valve steel...
RDV1/8CFX
Steel
G 1/8
38
8.0
10.0
51
56
19.0
9.0
16
24
13
Pg7
4
350
0.12000
EO 2-way ball valve steel...
RDV1/4CFX
Steel
G 1/4
48
12.5
14.5
65
71
24.0
12.0
25
29
19
Pg11
7
350
0.28000
EO 2-way ball valve steel...
RDV3/8CFX
Steel
G 3/8
58
15.0
17.0
68
75
29.0
13.5
30
29
19
Pg11
7
350
0.42000
EO 2-way ball valve steel...
RDV1/2CFX
Steel
G 1/2
68
17.5
21.0
82
92
34.0
14.5
35
38
23
Pg16
7
350
0.68600
EO 2-way ball valve steel...
RDV3/4CFX
Steel
G 3/4
78
22.5
26.0
96
106
39.0
17.5
45
38
23
Pg16
7
350
1.10000
EO 2-way ball valve steel...
RDV1CFX
Steel
G 1
108
25.0
30.0
121
134
54.0
19.5
50
49
38
Pg29
10
350
2.20000
EO 2-way ball valve steel...
RDV11/4CFX
Steel
G 11/4
108
30.0
35.0
126
139
54.0
21.5
60
49
38
Pg29
10
350
2.80000
EO 2-way ball valve steel...
RDV11/2CFX
Steel
G 11/2
108
35.0
40.0
131
144
54.0
23.5
70
49
38
Pg29
10
350
3.59300
EO 2-way ball valve steel...
RDV2CFX
Steel
G 2
120
45.0
50.0
141
154
60.0
25.5
90
49
38
Pg29
10
350
6.24000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表