目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F3MT4 Adapter - Male Stud connector
Parker
PARKER Adapters
JIS Adapters Male to BSPT
Powered by
CAD模型選擇
{parker/n_adapter/19n_jis_bspt_eins/f3mt4.prj},{NB=Adapter Gerader Einschraubstutzen 16F3T4S},{IDNR=},{ZFACTOR=1.200},{ZOOM=0.850},{ERMETO=16F3T4S},{INFO=PDF Link},{WERKSTOFF=Stahl},{T4=1},{NDRT4=33.249},{KDMT4=30.291},{T3=1},{NDRT3=33.249},{KDMT3=30.291},{D=21.000},{H=41.000},{L=58.000},{LL=45.000},{L3=24.000},{LB=0.800},{J=28.060},{E=22.400},{F=5.200},{I=24.900},{PTL=0.300},{WEIGHT=0.27470},{ERMETO2=16F3T4S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Werkstoffauswahl
ⁿ/ₐ
T4
Thread BSPT
ⁿ/ₐ
T3
Thread BSPT
ⁿ/ₐ
D
Bore
[mm]
H
HEX Body
[mm]
L
Overall length
[mm]
LL
Distance
[mm]
WEIGHT
Weight
[kg]
Adapters Male Stud connec...
4F3T4S
Steel
1/4
1/4
5.000
19.000
37.000
29.000
0.04276
Adapters Male Stud connec...
4-6F3T4S
Steel
1/4
3/8
5.000
22.000
38.000
30.000
0.05840
Adapters Male Stud connec...
6-4F3T4S
Steel
3/8
1/4
7.000
22.000
40.000
32.000
0.05382
Adapters Male Stud connec...
6F3T4S
Steel
3/8
3/8
7.000
22.000
40.000
32.000
0.06380
Adapters Male Stud connec...
8-6F3T4S
Steel
1/2
3/8
10.000
27.000
43.000
35.000
0.21000
Adapters Male Stud connec...
8F3T4S
Steel
1/2
1/2
11.000
27.000
48.000
37.000
0.10660
Adapters Male Stud connec...
12F3T4S
Steel
3/4
3/4
16.000
37.000
53.000
41.000
0.19848
Adapters Male Stud connec...
16F3T4S
Steel
1
1
21.000
41.000
58.000
45.000
0.27470
Adapters Male Stud connec...
4F3MT4SS
Stainless Steel
1/4
1/4
5.000
19.000
37.000
29.000
0.04280
Adapters Male Stud connec...
4-6F3MT4SS
Stainless Steel
1/4
3/8
5.000
22.000
38.000
30.000
0.05750
Adapters Male Stud connec...
6-4F3MT4SS
Stainless Steel
3/8
1/4
7.000
22.000
40.000
32.000
0.05490
Adapters Male Stud connec...
6F3MT4SS
Stainless Steel
3/8
3/8
7.000
22.000
40.000
32.000
0.06050
Adapters Male Stud connec...
8-6F3MT4SS
Stainless Steel
1/2
3/8
10.000
27.000
43.000
35.000
0.08700
Adapters Male Stud connec...
8F3MT4SS
Stainless Steel
1/2
1/2
11.000
27.000
48.000
37.000
0.12420
Adapters Male Stud connec...
12F3MT4SS
Stainless Steel
3/4
3/4
16.000
37.000
53.000
41.000
0.19560
Adapters Male Stud connec...
16F3MT4SS
Stainless Steel
1
1
21.000
41.000
58.000
45.000
0.24400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表