目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C3T4 Adapter - Male elbow
Parker
PARKER Adapters
JIS Adapters Male to BSPT
Powered by
CAD模型選擇
{parker/n_adapter/19n_jis_bspt_eins/c3t4.prj},{NB=Adapter Winkel-Einschraubstutzen 6C3T4S},{IDNR=},{ZFACTOR=0.800},{ZOOM=0.570},{ERMETO=6C3T4S},{INFO=PDF Link},{WERKSTOFF=Stahl},{T4=3/8},{NDRT4=16.662},{KDMT4=14.950},{T3=3/8},{NDRT3=16.662},{KDMT3=14.950},{D=7.000},{L1=30.000},{L2=29.000},{XX=23.000},{Y=19.000},{L3=14.500},{LB=0.800},{E=17.400},{J=13.560},{F=4.700},{I=9.900},{PTL=0.300},{WEIGHT=0.09179},{ERMETO2=6C3T4S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T4
Thread BSPP
ⁿ/ₐ
T3
Thread BSPT
ⁿ/ₐ
D
Bore
[mm]
L1
Length
[mm]
L2
Overall length
[mm]
XX
Distance
[mm]
Y
HEX Body
[mm]
WEIGHT
Weight
[kg]
Adapters Male elbow 4C3T4...
4C3T4S
Steel
1/4
1/4
5.000
25.000
25.000
18.000
14.000
0.05043
Adapters Male elbow 6C3T4...
6C3T4S
Steel
3/8
3/8
7.000
30.000
29.000
23.000
19.000
0.09179
Adapters Male elbow 8C3T4...
8C3T4S
Steel
1/2
1/2
11.000
36.000
34.000
26.000
22.000
0.14214
Adapters Male elbow 12C3T...
12C3T4S
Steel
3/4
3/4
16.000
43.000
38.000
29.000
27.000
0.23500
Adapters Male elbow 16C3T...
16C3T4S
Steel
1
1
21.000
50.000
44.000
37.000
33.000
0.37402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表