目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
HP3M Adapter - Hexagon head plug
Parker
PARKER Adapters
BSPT male union and plug
Powered by
CAD模型選擇
{parker/n_adapter/15n_bspt_eins_vers_kapp/hp3m.prj},{NB=Adapter Verschlusskappe 1HP3MSS},{IDNR=},{ZFACTOR=0.800},{ZOOM=0.600},{ERMETO=1HP3MSS},{BESTNR=1HP3M},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T3=1},{NDRT3=33.249},{KDMT3=30.291},{A=32.000},{C=36.000},{L3=24.000},{LB=0.800},{D=24.000},{X=10.400},{PTL=0.300},{WEIGHT=0.13940},{WERKSTOFFVIS=Edelstahl},{ERMETO2=1HP3MSS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T3
Thread BSPT
ⁿ/ₐ
A
Overall length
[mm]
C
HEX Body
[mm]
WEIGHT
Weight
[kg]
WERKSTOFFVIS
Material selection
ⁿ/ₐ
Adapter Hexagon head plug...
1/8HP3MSS
Stainless Steel
1/8
14.000
11.000
0.01150
Edelstahl
Adapter Hexagon head plug...
1/4HP3MSS
Stainless Steel
1/4
19.000
14.000
0.02400
Edelstahl
Adapter Hexagon head plug...
3/8HP3MSS
Stainless Steel
3/8
20.000
17.000
0.02650
Edelstahl
Adapter Hexagon head plug...
1/2HP3MSS
Stainless Steel
1/2
25.000
22.000
0.04870
Edelstahl
Adapter Hexagon head plug...
3/4HP3MSS
Stainless Steel
3/4
27.000
27.000
0.07850
Edelstahl
Adapter Hexagon head plug...
1HP3MSS
Stainless Steel
1
32.000
36.000
0.13940
Edelstahl
Adapter Hexagon head plug...
1/8HP3MS
Steel
1/8
14.000
11.000
0.00856
Stahl
Adapter Hexagon head plug...
1/4HP3MS
Steel
1/4
19.000
14.000
0.01740
Stahl
Adapter Hexagon head plug...
3/8HP3MS
Steel
3/8
20.000
17.000
0.03100
Stahl
Adapter Hexagon head plug...
1/2HP3MS
Steel
1/2
25.000
22.000
0.05081
Stahl
Adapter Hexagon head plug...
3/4HP3MS
Steel
3/4
27.000
27.000
0.07300
Stahl
Adapter Hexagon head plug...
1HP3MS
Steel
1
32.000
36.000
0.15470
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表