目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
HPM Adapter - Hexagon socket plug
Parker
PARKER Adapters
NPTF Plug
Powered by
CAD模型選擇
{parker/n_adapter/04n_nptf_vers_schr/hpm.prj},{NB=Adapter Verschlusskappe 11/2HPS},{IDNR=},{ZFACTOR=1.600},{ZOOM=1.000},{ERMETO=11/2HPS},{INFO=PDF Link},{WERKSTOFF=Stahl},{PT=1 1/2-11 1/2},{NDRPT=1.9000},{C=50.000},{L=38.000},{LL=22.000},{L3=25.800},{PTL=0.300},{WEIGHT=9999.99999},{ERMETO2=11/2HPS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PT
Thread NPT/NPTF
ⁿ/ₐ
C
HEX Body
[mm]
L
Overall length
[mm]
LL
Distance
[mm]
WEIGHT
Weight
[kg]
Adapters Hexagon head plu...
1/8HPS
Steel
1/8-27
11.000
14.000
8.000
9999.99999
Adapters Hexagon head plu...
1/4HPS
Steel
1/4-18
14.000
19.000
10.000
9999.99999
Adapters Hexagon head plu...
3/8HPS
Steel
3/8-18
18.000
20.000
11.000
9999.99999
Adapters Hexagon head plu...
1/2HPS
Steel
1/2-14
22.000
25.000
13.000
9999.99999
Adapters Hexagon head plu...
3/4HPS
Steel
3/4-14
27.000
27.000
15.000
9999.99999
Adapters Hexagon head plu...
1HPS
Steel
1-11 1/2
35.000
32.000
17.000
9999.99999
Adapters Hexagon head plu...
11/4HPS
Steel
1 1/4-11 1/2
46.000
36.000
21.000
9999.99999
Adapters Hexagon head plu...
11/2HPS
Steel
1 1/2-11 1/2
50.000
38.000
22.000
9999.99999
Adapters Hexagon head plu...
1/8HPMSS
Stainless Steel
1/8-27
11.000
14.000
8.000
0.01004
Adapters Hexagon head plu...
1/4HPMSS
Stainless Steel
1/4-18
14.000
19.000
10.000
0.01800
Adapters Hexagon head plu...
3/8HPMSS
Stainless Steel
3/8-18
18.000
20.000
11.000
0.02990
Adapters Hexagon head plu...
1/2HPMSS
Stainless Steel
1/2-14
22.000
25.000
13.000
0.04630
Adapters Hexagon head plu...
3/4HPMSS
Stainless Steel
3/4-14
27.000
27.000
15.000
0.08420
Adapters Hexagon head plu...
1HPMSS
Stainless Steel
1-11 1/2
35.000
32.000
17.000
0.14000
Adapters Hexagon head plu...
11/4HPMSS
Stainless Steel
1 1/4-11 1/2
46.000
36.000
21.000
0.26312
Adapters Hexagon head plu...
11/2HPMSS
Stainless Steel
1 1/2-11 1/2
50.000
38.000
22.000
0.36000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表