目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PFMQ1 EO - SAE Shutter disk
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Flange accessories
Powered by
CAD模型選擇
{parker/m_flansche/04m_sae_fl_zubeh/pfmq1.prj},{NB=EO SAE Blindstopfen 24PFMQ1CF},{ERMETO=24PFMQ1CF},{INFO=PDF Link},{ZFACTOR=1.400},{ZOOM=1.300},{B=8.1},{D=60.3},{D1=53.70},{D2=9.50},{D3=24.00},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{WEIGHT=0.17560},{ERMETO2=24PFMQ1CF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
B
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
WERKSTOFF
Werkstoffauswahl
ⁿ/ₐ
WEIGHT
Weight
[kg]
EO SAE Shutter disk 12PFM...
12PFMQ1CF
6.9
38.0
31.60
Stahl, verzinkt, Cr(VI)-f...
0.05400
EO SAE Shutter disk 16PFM...
16PFMQ1CF
8.1
44.4
39.10
Stahl, verzinkt, Cr(VI)-f...
0.08770
EO SAE Shutter disk 20PFM...
20PFMQ1CF
8.1
50.8
44.00
Stahl, verzinkt, Cr(VI)-f...
0.12000
EO SAE Shutter disk 24PFM...
24PFMQ1CF
8.1
60.3
53.70
Stahl, verzinkt, Cr(VI)-f...
0.17560
EO SAE Shutter disk 12PFM...
12PFMQ1SS
6.9
38.0
31.60
Stainless steel
9999.99999
EO SAE Shutter disk 16PFM...
16PFMQ1SS
8.1
44.4
39.10
Stainless steel
9999.99999
EO SAE Shutter disk 20PFM...
20PFMQ1SS
8.1
50.8
44.00
Stainless steel
0.13600
EO SAE Shutter disk 24PFM...
24PFMQ1SS
8.1
60.3
53.70
Stainless steel
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表