目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PCCFF EO - SAE Verschluss-Gegenflansch
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Flange accessories
Powered by
CAD模型選擇
{parker/m_flansche/04m_sae_fl_zubeh/pccff.prj},{NB=EO SAE Verschluss-Gegenflansch PCCFF612SSM},{ERMETO=PCCFF612SSM},{BESTNR=PCCFF612},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=3},{BRISO=76},{D1=65},{L1=55},{LA=178},{LB=208},{LX=71.4},{LY=152.4},{T1=M 30},{T22=M},{WEIGHT=13.70000},{PNS=420},{PNSS=420},{PSI=6000},{NDMT1M=30.000},{NDMT1U=0.0000},{ZOOM=2.5},{ZFACTOR=3.0},{WERKSTOFFVIS=Edelstahl},{T1VIS=M 30},{ERMETO2=PCCFF612SSM}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D1
Diameter
[mm]
L1
Width
[mm]
LA
Width
[mm]
LB
Width
[mm]
LX
Width
[mm]
LY
Width
[mm]
T1
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE Closed counter fla...
PCCFF32SSM
Stainless steel
1/2
13
13
16
46
58
17.5
38.1
M 8
0.28210
3000
EO SAE Closed counter fla...
PCCFF32SSU
Stainless steel
1/2
13
13
16
46
58
17.5
38.1
5/16
0.78920
3000
EO SAE Closed counter fla...
PCCFF33SSM
Stainless steel
3/4
19
15
18
49
66
22.3
47.6
M 10
0.37000
3000
EO SAE Closed counter fla...
PCCFF33SSU
Stainless steel
3/4
19
15
18
49
66
22.3
47.6
3/8
9999.99999
3000
EO SAE Closed counter fla...
PCCFF34SSM
Stainless steel
1
25
18
19
53
71
26.2
52.4
M 10
0.48050
3000
EO SAE Closed counter fla...
PCCFF34SSU
Stainless steel
1
25
18
19
53
71
26.2
52.4
3/8
0.48050
3000
EO SAE Closed counter fla...
PCCFF35SSM
Stainless steel
1 1/4
32
23
21
69
80
30.2
58.7
M 10
0.78920
3000
EO SAE Closed counter fla...
PCCFF35SSU
Stainless steel
1 1/4
32
23
21
69
80
30.2
58.7
7/16
0.78920
3000
EO SAE Closed counter fla...
PCCFF36SSM
Stainless steel
1 1/2
38
28
24
77
95
35.7
69.9
M 12
1.19450
3000
EO SAE Closed counter fla...
PCCFF36SSU
Stainless steel
1 1/2
38
28
24
77
95
35.7
69.9
1/2
9999.99999
3000
EO SAE Closed counter fla...
PCCFF38SSM
Stainless steel
2
51
45
24
89
103
42.9
77.8
M 12
1.38590
3000
EO SAE Closed counter fla...
PCCFF38SSU
Stainless steel
2
51
45
24
89
103
42.9
77.8
1/2
9999.99999
3000
EO SAE Closed counter fla...
PCCFF310SSM
Stainless steel
2 1/2
64
58
25
101
116
50.8
88.9
M 12
1.85400
3000
EO SAE Closed counter fla...
PCCFF310SSU
Stainless steel
2 1/2
64
58
25
101
116
50.8
88.9
1/2
9999.99999
3000
EO SAE Closed counter fla...
PCCFF312SSM
Stainless steel
3
76
70
25
124
136
61.9
106.4
M 16
2.96600
3000
EO SAE Closed counter fla...
PCCFF312SSU
Stainless steel
3
76
70
25
124
136
61.9
106.4
5/8
9999.99999
3000
EO SAE Closed counter fla...
PCCFF314SSM
Stainless steel
3 1/2
89
85
25
136
152
69.9
120.7
M 16
9999.99999
3000
EO SAE Closed counter fla...
PCCFF314SSU
Stainless steel
3 1/2
89
85
25
136
152
69.9
120.7
5/8
9999.99999
3000
EO SAE Closed counter fla...
PCCFF316SSM
Stainless steel
4
102
95
25
146
162
77.8
130.2
M 16
9999.99999
3000
EO SAE Closed counter fla...
PCCFF316SSU
Stainless steel
4
102
95
25
146
162
77.8
130.2
5/8
9999.99999
3000
EO SAE Closed counter fla...
PCCFF320SSM
Stainless steel
5
127
110
25
180
184
92.1
152.4
M 16
9999.99999
3000
EO SAE Closed counter fla...
PCCFF320SSU
Stainless steel
5
127
110
25
180
184
92.1
152.4
5/8
9999.99999
3000
EO SAE Closed counter fla...
PCCFF62SSM
Stainless steel
1/2
13
13
16
46
58
18.2
40.5
M 8
9999.99999
6000
EO SAE Closed counter fla...
PCCFF62SSU
Stainless steel
1/2
13
13
16
46
58
18.2
40.5
5/16
9999.99999
6000
EO SAE Closed counter fla...
PCCFF63SSM
Stainless steel
3/4
19
15
19
53
71
23.8
50.8
M 10
0.51000
6000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表