目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
ESV EO - Weld bulkhead fitting
Parker
ERMETO Weld fittings
Weld bulkhead
Powered by
CAD模型選擇
{parker/l_schweiss/03l_einschweiss_schott/esv.prj},{NB=EO Einschweiss-Schottstutzen ESV42L71X},{IDNR=},{ZFACTOR=2.200},{ZOOM=1.500},{ERMETO=ESV42L71X},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=X},{XOMD=0.000},{BAUREIHE=L},{D1=42.000},{D3=36.000},{D4=60.000},{L1=92.000},{L2=70.000},{L3=115.000},{S1=60.000},{T1=52.000},{P1=2.0},{D4K=45.000},{L2A=16.000},{L4M=24.000},{LMIP=16.000},{PT=2.000},{WEIGHT=0.99700},{ERMETO2=ESV42L71X}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
EO2EDELSTAHL
EO-2 Stainless Steel
ⁿ/ₐ
EOEDELSTAHL
EO Stainless Steel
ⁿ/ₐ
EOEDELSTAHLXOMD
EO Stainless Steel (X/OMD)
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
D3
Bore
[mm]
D4
Diameter
[mm]
L1
Overall length w/o nut
[mm]
L2
Tube seat distance
[mm]
L3
Overall length with nuts
[mm]
S1
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Weld bulkhead fitting ...
ESV06ZL
X
L
6.000
4.000
18.000
70.000
56.000
85.000
14.000
0.12672
EO Weld bulkhead fitting ...
ESV06L
X
L
6.000
4.000
18.000
70.000
56.000
85.000
14.000
0.12580
EO Weld bulkhead fitting ...
ESV06LX
X
L
6.000
4.000
18.000
70.000
56.000
85.000
14.000
0.10300
EO Weld bulkhead fitting ...
ESV06ZL71
X
L
6.000
4.000
18.000
70.000
56.000
85.000
14.000
0.13530
EO Weld bulkhead fitting ...
ESV06L71
X
L
6.000
4.000
18.000
70.000
56.000
85.000
14.000
0.13530
EO Weld bulkhead fitting ...
ESV06L71X
X
L
6.000
4.000
18.000
70.000
56.000
85.000
14.000
0.11050
EO Weld bulkhead fitting ...
ESV08ZL
X
L
8.000
6.000
20.000
70.000
56.000
85.000
17.000
0.15716
EO Weld bulkhead fitting ...
ESV08L
X
L
8.000
6.000
20.000
70.000
56.000
85.000
17.000
0.15526
EO Weld bulkhead fitting ...
ESV08LX
X
L
8.000
6.000
20.000
70.000
56.000
85.000
17.000
0.12130
EO Weld bulkhead fitting ...
ESV08ZL71
X
L
8.000
6.000
20.000
70.000
56.000
85.000
17.000
0.16430
EO Weld bulkhead fitting ...
ESV08L71
X
L
8.000
6.000
20.000
70.000
56.000
85.000
17.000
0.16340
EO Weld bulkhead fitting ...
ESV08L71X
X
L
8.000
6.000
20.000
70.000
56.000
85.000
17.000
0.12130
EO Weld bulkhead fitting ...
ESV10ZL
X
L
10.000
8.000
22.000
72.000
58.000
87.000
19.000
0.18572
EO Weld bulkhead fitting ...
ESV10L
X
L
10.000
8.000
22.000
72.000
58.000
87.000
19.000
0.19200
EO Weld bulkhead fitting ...
ESV10LX
X
L
10.000
8.000
22.000
72.000
58.000
87.000
19.000
0.14210
EO Weld bulkhead fitting ...
ESV10ZL71
X
L
10.000
8.000
22.000
72.000
58.000
87.000
19.000
0.18590
EO Weld bulkhead fitting ...
ESV10L71
X
L
10.000
8.000
22.000
72.000
58.000
87.000
19.000
0.19200
EO Weld bulkhead fitting ...
ESV10L71X
X
L
10.000
8.000
22.000
72.000
58.000
87.000
19.000
0.14210
EO Weld bulkhead fitting ...
ESV12ZL
X
L
12.000
10.000
25.000
72.000
58.000
87.000
22.000
0.23066
EO Weld bulkhead fitting ...
ESV12L
X
L
12.000
10.000
25.000
72.000
58.000
87.000
22.000
0.24250
EO Weld bulkhead fitting ...
ESV12LX
X
L
12.000
10.000
25.000
72.000
58.000
87.000
22.000
0.17620
EO Weld bulkhead fitting ...
ESV12ZL71
X
L
12.000
10.000
25.000
72.000
58.000
87.000
22.000
0.24640
EO Weld bulkhead fitting ...
ESV12L71
X
L
12.000
10.000
25.000
72.000
58.000
87.000
22.000
0.24800
EO Weld bulkhead fitting ...
ESV12L71X
X
L
12.000
10.000
25.000
72.000
58.000
87.000
22.000
0.17620
EO Weld bulkhead fitting ...
ESV15ZL
X
L
15.000
12.000
28.000
84.000
70.000
100.000
27.000
0.35802
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS EO - Weld connector
Parker
29.02.2024
SKA EO - Weld nipple
Parker
29.02.2024
FM EO - EO2-FM Functional nut / for steel tubes
Parker
29.02.2024
SKA-ORB EO - Weld nipple (orbital)
Parker
29.02.2024
W EO - Union elbow
Parker
29.02.2024
T EO - Union tee
Parker
29.02.2024
M EO - Nut EO 24° Cone end
Parker
29.02.2024
VKAM EO - Blanking plug with nut for cones
Parker
29.02.2024
EMA3 - Test Point with threaded connection M 16x2
Parker
29.02.2024
MMO444M Adapter - Swivel nut tee
Parker
29.02.2024
EW EO - Swivel nut elbow
Parker
29.02.2024
PAL-(G/M) EO - SAE 4 bolt flange with test point port
Parker
29.02.2024
EL EO - Swivel nut run tee
Parker
29.02.2024
EVW EO - Standpipe elbow
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表