目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F687OMX Triple-Lok - Swivel male stud
Parker
PARKER Triple-Lok ® Plus
Triple-Lok swivel nut straight thread
Powered by
CAD模型選擇
{parker/k/12/f687omx.prj},{NB=EO Gerader Einschraubadapter 24M48F687OMXSS},{ERMETO=24M48F687OMXSS},{BESTNR=24M48F687OMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{OD=1 1/2},{GEWT87=M48 x 2},{NDMT87=48.000},{P87=2.0},{D7=54.800},{ID=46.700},{RS=2.800},{GEWT6=1 7/8-12},{NDMT6=47.6250},{TTYP6=12UN},{A=72},{LL=33},{U=18},{C3=60},{C4=55},{ZOOM=1.200},{ZFACTOR=1.500},{WEIGHT=0.01600},{MTR=Stahl},{PN=170},{L1=18.300},{L2=10.410},{I2=17.500},{F2=4.150},{A1=3.000},{D1=33.000},{D2=0.000},{D14=41.280},{D3=45.300},{D4=41.390},{L3=0.000},{VERS=1.000},{CNX=17.000},{CNX1=35.600},{CNX2=6.400},{CNX3=11.200},{CXD1=45.530},{CXD2=49.530},{CXD3=56.960},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24M48F687OMXSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT87
Thread Metric T87
ⁿ/ₐ
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
A
Lenght
[mm]
LL
Lenght
[mm]
U
Lenght
[mm]
C3
Width across flats
[mm]
C4
Width across flats
[mm]
WEIGHT
Weight
[kg]
EO Swivel male stud 4M10F...
4M10F687OMXSS
Stainless Steel
6
1/4
M10 x 1,0
7/16-20
34
15
9
16
14
0.02750
EO Swivel male stud 4M12F...
4M12F687OMXSS
Stainless Steel
6
1/4
M12 x 1,5
7/16-20
38
15
11
16
17
0.03400
EO Swivel male stud 5M10F...
5M10F687OMXSS
Stainless Steel
8
5/16
M10 x 1,0
1/2-20
39
18
9
17
17
40.00000
EO Swivel male stud 5M12F...
5M12F687OMXSS
Stainless Steel
8
5/16
M12 x 1,5
1/2-20
44
17
11
17
17
64.00000
EO Swivel male stud 6M14F...
6M14F687OMXSS
Stainless Steel
10
3/8
M14 x 1,5
9/16-18
45
18
11
19
19
0.04850
EO Swivel male stud 6M16F...
6M16F687OMXSS
Stainless Steel
10
3/8
M16 x 1,5
9/16-18
46
19
12
19
22
0.06400
EO Swivel male stud 8M16F...
8M16F687OMXSS
Stainless Steel
12
1/2
M16 x 1,5
3/4-16
46
21
12
22
22
80.00000
EO Swivel male stud 8M18F...
8M18F687OMXSS
Stainless Steel
12
1/2
M18 x 1,5
3/4-16
47
21
13
22
24
0.15800
EO Swivel male stud 10M18...
10M18F687OMXSS
Stainless Steel
14, 15, 16
5/8
M18 x 1,5
7/8-14
47
23
13
27
24
0.09870
EO Swivel male stud 10M22...
10M22F687OMXSS
Stainless Steel
14, 15, 16
5/8
M22 x 1,5
7/8-14
49
23
13
27
27
0.12000
EO Swivel male stud 12M22...
12M22F687OMXSS
Stainless Steel
18, 20
3/4
M22 x 1,5
1 1/16-12
53
25
13
32
27
0.13980
EO Swivel male stud 12M27...
12M27F687OMXSS
Stainless Steel
18, 20
3/4
M27 x 2
1 1/16-12
54
24
16
32
32
197.00000
EO Swivel male stud 16M27...
16M27F687OMXSS
Stainless Steel
25
1
M27 x 2
1 5/16-12
56
25
16
38
32
230.00000
EO Swivel male stud 16M33...
16M33F687OMXSS
Stainless Steel
25
1
M33 x 2
1 5/16-12
58
27
16
38
41
0.26420
EO Swivel male stud 20M42...
20M42F687OMXSS
Stainless Steel
28, 30, 32
1 1/4
M42 x 2
1 5/8-12
73
31
16
50
50
500.00000
EO Swivel male stud 24M48...
24M48F687OMXSS
Stainless Steel
35, 38
1 1/2
M48 x 2
1 7/8-12
72
33
18
60
55
0.01600
EO Swivel male stud 4M10F...
4M10F687OMXS
Steel
6
1/4
M10 x 1,0
7/16-20
34
15
9
16
14
0.02830
EO Swivel male stud 4M12F...
4M12F687OMXS
Steel
6
1/4
M12 x 1,5
7/16-20
38
15
11
16
17
0.03370
EO Swivel male stud 5M10F...
5M10F687OMXS
Steel
8
5/16
M10 x 1,0
1/2-20
39
18
9
17
17
0.03450
EO Swivel male stud 5M12F...
5M12F687OMXS
Steel
8
5/16
M12 x 1,5
1/2-20
44
17
11
17
17
0.03644
EO Swivel male stud 6M14F...
6M14F687OMXS
Steel
10
3/8
M14 x 1,5
9/16-18
45
18
11
19
19
0.05110
EO Swivel male stud 6M16F...
6M16F687OMXS
Steel
10
3/8
M16 x 1,5
9/16-18
46
19
12
19
22
0.07200
EO Swivel male stud 8M16F...
8M16F687OMXS
Steel
12
1/2
M16 x 1,5
3/4-16
46
21
12
22
22
0.07510
EO Swivel male stud 8M18F...
8M18F687OMXS
Steel
12
1/2
M18 x 1,5
3/4-16
47
21
13
22
24
0.08383
EO Swivel male stud 10M18...
10M18F687OMXS
Steel
14, 15, 16
5/8
M18 x 1,5
7/8-14
47
23
13
27
24
0.10460
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表