目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
R6P4MX Triple-Lok - Test point connection
Parker
PARKER Triple-Lok ® Plus
Pressure gauge connectors
Powered by
CAD模型選擇
{parker/k/10/parker_r6p4mx_assmtab.prj},{NB=EO Adapter fuer Pruefanschluss 8-4R6P4MXS},{ERMETO=8-4R6P4MXS},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=12},{OD=1/2},{GEW=3/4-16},{NDMT=19.012},{KDMT=17.120},{GEWT6=3/4-16},{NDMT6=19.050},{KDMT6=17.323},{L=50},{L1=28},{H=36},{H2=22},{ZOOM=0.700},{ZFACTOR=0.900},{WEIGHT=0.31000},{PN=350},{L2=6.600},{L3=10.990},{L4=5.080},{L5=16.700},{L6=28.200},{D1=16.640},{D2=16.800},{D3=14.480},{D4=14.670},{D5=9.900},{D6=10.820},{CNX=10.000},{CNX1=20.300},{CNX2=4.300},{CNX3=6.100},{CXD1=17.020},{CXD2=18.410},{CXD3=21.940},{PPATH=parker_r6p4mx_sch.prj},{ERMETO2=8-4R6P4MXS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D. T
[mm]
OD
Tube O.D. T
[Zoll]
GEW
Thread UN/UNF-2A T
ⁿ/ₐ
NDMT
[mm]
KDMT
[mm]
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
NDMT6
[mm]
KDMT6
[mm]
L
Lenght
[mm]
L1
Lenght
[mm]
H
Lenght
[mm]
H2
Lenght
[mm]
ZOOM
[mm]
ZFACTOR
[mm]
WEIGHT
Weight
[kg]
PN
[bar]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
CNX
[mm]
CNX1
[mm]
CNX2
[mm]
CNX3
[mm]
CXD1
[mm]
CXD2
[mm]
CXD3
[mm]
PPATH
[mm]
ERMETO2
ⁿ/ₐ
Triple-Lok Test point con...
4-4R6P4MXS
Steel
6
1/4
7/16-20
11.079
9.568
7/16-20
11.112
9.728
45
26
36
16
0.600
0.800
0.30000
500
5.100
6.790
3.000
14.000
26.190
9.150
9.510
7.490
7.560
4.400
4.900
6.000
14.900
3.000
3.000
9.800
11.840
14.080
parker_r6p4mx_sch.prj
4-4R6P4MXS
Triple-Lok Test point con...
5-4R6P4MXS
Steel
8
5/16
1/2-20
12.667
11.156
1/2-20
12.700
11.328
46
26
36
17
0.600
0.800
0.28910
420
5.100
8.500
3.810
14.000
25.150
10.720
11.160
9.020
9.460
6.000
6.480
7.500
16.900
3.400
5.750
11.370
13.590
15.680
parker_r6p4mx_sch.prj
5-4R6P4MXS
Triple-Lok Test point con...
6-4R6P4MXS
Steel
10
3/8
9/16-18
14.252
12.573
9/16-18
14.288
12.751
47
26
36
19
0.700
0.900
0.31200
350
5.200
9.210
3.940
14.100
25.600
12.120
12.760
11.050
10.730
7.500
8.080
8.000
17.600
4.000
6.000
12.970
15.060
17.490
parker_r6p4mx_sch.prj
6-4R6P4MXS
Triple-Lok Test point con...
8-4R6P4MXS
Steel
12
1/2
3/4-16
19.012
17.120
3/4-16
19.050
17.323
50
28
36
22
0.700
0.900
0.31000
350
6.600
10.990
5.080
16.700
28.200
16.640
16.800
14.480
14.670
9.900
10.820
10.000
20.300
4.300
6.100
17.020
18.410
21.940
parker_r6p4mx_sch.prj
8-4R6P4MXS
Triple-Lok Test point con...
10-4R6P4MXS
Steel
14,15,16
5/8
7/8-14
22.184
20.025
7/8-14
22.225
20.269
54
31
36
27
0.900
1.200
0.34410
350
7.000
11.600
5.840
19.300
30.800
19.510
20.230
17.270
18.100
12.300
13.690
10.500
23.100
4.400
8.300
20.480
22.880
25.460
parker_r6p4mx_sch.prj
10-4R6P4MXS
Triple-Lok Test point con...
12-4R6P4MXS
Steel
18,20
3/4
1 1/16-12
26.944
24.425
1 1/16-12
26.987
24.689
56
34
41
32
0.900
1.200
0.46000
350
8.200
11.300
5.210
21.900
33.800
23.850
24.680
21.590
21.480
15.500
16.870
11.500
24.200
4.500
8.300
24.930
28.190
31.840
parker_r6p4mx_sch.prj
12-4R6P4MXS
Triple-Lok Test point con...
16-4R6P4MXS
Steel
25
1
1 5/16-12
33.294
30.775
1 5/16-12
33.337
31.039
60
35
46
38
1.200
1.500
0.53350
250
8.200
13.700
7.240
23.100
34.600
30.200
30.980
27.940
27.620
21.500
23.190
11.500
27.500
5.000
9.000
31.280
34.700
37.940
parker_r6p4mx_sch.prj
16-4R6P4MXS
Triple-Lok Test point con...
20-4R6P4MXS
Steel
28,30,32
1 1/4
1 5/8-12
41.229
38.710
1 5/8-12
41.275
38.989
64
36
50
50
1.500
1.800
0.74000
250
9.500
16.400
7.870
24.300
35.800
38.150
38.820
35.810
34.910
27.500
29.130
13.000
30.500
6.500
9.650
39.200
43.180
49.940
parker_r6p4mx_sch.prj
20-4R6P4MXS
Triple-Lok Test point con...
24-4R6P4MXS
Steel
35,38
1 1/2
1 7/8-12
47.579
45.060
1 7/8-12
47.625
45.339
69
39
60
60
1.500
1.800
0.74000
170
9.800
18.300
10.410
27.500
39.000
44.480
45.300
41.280
41.390
33.000
35.080
17.000
35.600
6.400
11.200
45.530
49.530
56.960
parker_r6p4mx_sch.prj
24-4R6P4MXS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表