目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
G4MXMO Triple-Lok - Pressure gauge connector
Parker
PARKER Triple-Lok ® Plus
Pressure gauge connectors
Powered by
CAD模型選擇
{parker/k/10/g4mxmo.prj},{NB=EO Manometerstutzen 8-8G4MXSMO},{ERMETO=8-8G4MXSMO},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=12},{OD=1/2},{GEWT4=1/2-14},{NDMT4=20.955},{KDMT4=18.631},{ID=13.940},{RS=2.620},{GEWT=3/4-16},{NDMT=19.0500},{KDMT=17.1780},{D=17},{E=21},{C=27},{ZOOM=1.100},{ZFACTOR=1.400},{WEIGHT=0.08950},{MTR=Stahl},{PN=315},{L1=6.600},{L2=2.800},{L3=17.000},{L4=23.000},{D1=16.640},{D2=10.820},{D3=9.900},{D4=7.000},{VERS=3.000},{ERMETO2=8-8G4MXSMO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT4
Thread BSPP T4
ⁿ/ₐ
NDMT4
[mm]
KDMT4
[mm]
ID
[mm]
RS
[mm]
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
NDMT
[mm]
KDMT
[mm]
D
Lenght
[mm]
E
Lenght
[mm]
C
Lenght
[mm]
ZOOM
[mm]
ZFACTOR
[mm]
WEIGHT
Weight
[kg]
MTR
Material
ⁿ/ₐ
PN
[bar]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
VERS
[mm]
ERMETO2
ⁿ/ₐ
Triple-Lok Pressure gauge...
4-4G4MXSMO
Steel
6
1/4
1/4-19
13.157
11.445
8.000
2.000
7/16-20
11.1125
9.6012
14
17
17
0.800
1.000
0.03112
Stahl
350
5.100
2.300
10.000
13.000
9.150
4.900
4.400
5.500
2.000
4-4G4MXSMO
Triple-Lok Pressure gauge...
4-8G4MXSMO
Steel
6
1/4
1/2-14
20.955
18.631
13.940
2.620
7/16-20
11.1125
9.6012
14
27
27
1.100
1.400
0.09801
Stahl
315
5.100
2.300
17.000
23.000
9.150
4.900
4.400
7.000
2.000
4-8G4MXSMO
Triple-Lok Pressure gauge...
5-4G4MXSMO
Steel
8
5/16
1/4-19
13.157
11.445
8.000
2.000
1/2-20
12.7000
11.1887
14
14
17
0.800
1.000
0.02700
Stahl
350
5.100
2.300
10.000
10.270
6.480
5.500
1.000
5-4G4MXSMO
Triple-Lok Pressure gauge...
5-8G4MXSMO
Steel
8
5/16
1/2-14
20.955
18.631
13.940
2.620
1/2-20
12.7000
11.1887
14
27
27
1.100
1.400
0.09848
Stahl
315
5.100
2.300
17.000
23.000
10.270
6.480
6.000
7.000
2.000
5-8G4MXSMO
Triple-Lok Pressure gauge...
6G4MXSMO
Steel
10
3/8
1/4-19
13.157
11.445
8.000
2.000
9/16-18
14.2875
12.6086
14
14
17
0.800
1.000
0.03280
Stahl
350
5.200
2.500
10.000
12.120
8.080
5.500
1.000
6G4MXSMO
Triple-Lok Pressure gauge...
6-8G4MXSMO
Steel
10
3/8
1/2-14
20.955
18.631
13.940
2.620
9/16-18
14.2875
12.6086
14
21
27
1.100
1.400
0.07740
Stahl
315
5.200
2.500
17.000
23.000
12.120
8.080
7.500
7.000
3.000
6-8G4MXSMO
Triple-Lok Pressure gauge...
8-4G4MXSMO
Steel
12
1/2
1/4-19
13.157
11.445
8.000
2.000
3/4-16
19.0500
17.1780
17
14
19
0.800
1.000
0.04820
Stahl
400
6.600
2.800
10.000
13.000
16.640
10.820
9.900
5.500
3.000
8-4G4MXSMO
Triple-Lok Pressure gauge...
8-8G4MXSMO
Steel
12
1/2
1/2-14
20.955
18.631
13.940
2.620
3/4-16
19.0500
17.1780
17
21
27
1.100
1.400
0.08950
Stahl
315
6.600
2.800
17.000
23.000
16.640
10.820
9.900
7.000
3.000
8-8G4MXSMO
Triple-Lok Pressure gauge...
4-4G4MXSSMO
Stainlees Steel
6
1/4
1/4-19
13.157
11.445
8.000
2.000
7/16-20
11.1125
9.6012
14
17
17
0.800
1.000
0.04000
Edelstahl
350
5.100
2.300
10.000
13.000
9.150
4.900
4.400
5.500
2.000
4-4G4MXSSMO
Triple-Lok Pressure gauge...
4-8G4MXSSMO
Stainlees Steel
6
1/4
1/2-14
20.955
18.631
13.940
2.620
7/16-20
11.1125
9.6012
14
27
27
1.100
1.400
0.11870
Edelstahl
315
5.100
2.300
17.000
23.000
9.150
4.900
4.400
7.000
2.000
4-8G4MXSSMO
Triple-Lok Pressure gauge...
5-4G4MXSSMO
Stainlees Steel
8
5/16
1/4-19
13.157
11.445
8.000
2.000
1/2-20
12.7000
11.1887
14
14
17
0.800
1.000
0.04900
Edelstahl
350
5.100
2.300
10.000
10.270
6.480
5.500
1.000
5-4G4MXSSMO
Triple-Lok Pressure gauge...
5-8G4MXSSMO
Stainlees Steel
8
5/16
1/2-14
20.955
18.631
13.940
2.620
1/2-20
12.7000
11.1887
14
27
27
1.100
1.400
0.09800
Edelstahl
315
5.100
2.300
17.000
23.000
10.270
6.480
6.000
7.000
2.000
5-8G4MXSSMO
Triple-Lok Pressure gauge...
6G4MXSSMO
Stainlees Steel
10
3/8
1/4-19
13.157
11.445
8.000
2.000
9/16-18
14.2875
12.6086
14
14
17
0.800
1.000
0.03112
Edelstahl
350
5.200
2.500
10.000
12.120
8.080
5.500
1.000
6G4MXSSMO
Triple-Lok Pressure gauge...
6-8G4MXSSMO
Stainlees Steel
10
3/8
1/2-14
20.955
18.631
13.940
2.620
9/16-18
14.2875
12.6086
14
21
27
1.100
1.400
0.10000
Edelstahl
315
5.200
2.500
17.000
23.000
12.120
8.080
7.500
7.000
3.000
6-8G4MXSSMO
Triple-Lok Pressure gauge...
8-4G4MXSSMO
Stainlees Steel
12
1/2
1/4-19
13.157
11.445
8.000
2.000
3/4-16
19.0500
17.1780
17
14
19
0.800
1.000
0.04728
Edelstahl
400
6.600
2.800
10.000
13.000
16.640
10.820
9.900
5.500
3.000
8-4G4MXSSMO
Triple-Lok Pressure gauge...
8-8G4MXSSMO
Stainlees Steel
12
1/2
1/2-14
20.955
18.631
13.940
2.620
3/4-16
19.0500
17.1780
17
21
27
1.100
1.400
0.08710
Edelstahl
315
6.600
2.800
17.000
23.000
16.640
10.820
9.900
7.000
3.000
8-8G4MXSSMO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表