目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
S8OMX Triple-Lok - Male stud branch tee
Parker
PARKER Triple-Lok ® Plus
Tube to male metric DIN 3852-1
Powered by
CAD模型選擇
{parker/k/08/s8omx.prj},{NB=EO T-Einschraubstutzen 8M16S8OMXS},{ERMETO=8M16S8OMXS},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=12},{OD=1/2},{ID=13.46},{RS=2.08},{BBB=7.5},{GEWT8=M16 x 1,5},{NDMT8=16.000},{P8=1.500},{KDMT8=14.160},{L5=24.0},{A=14.88},{B=23.60},{C=0.90},{CC1=21.75},{CC2=17.55},{CC3=1.50},{LL1=8.000},{LL2=4.500},{LL3=23.500},{GEWT=3/4-16},{NDMT=19.0500},{KDMT=17.1780},{TTYP=UNF},{BB2=6.600},{DD1=10.820},{BB1=16.700},{C4=19},{D=10},{D2=9},{M=32},{M7=38},{XX=28},{Y=19},{ZOOM=1.100},{ZFACTOR=1.400},{WEIGHT=0.00001},{PN=250},{ERMETO2=8M16S8OMXS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT8
Thread Metric T8
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
M
Lenght
[mm]
M7
Lenght
[mm]
XX
Lenght
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud bran...
4M10S8OMXS
Steel
6
1/4
M10 x 1,0
7/16-20
13
4
5
23
27
19
11
0.05300
Triple-Lok Male stud bran...
5M12S8OMXS
Steel
8
5/16
M12 x 1,5
1/2-20
17
6
6
24
31
21
13
0.98000
Triple-Lok Male stud bran...
6M14S8OMXS
Steel
10
3/8
M14 x 1,5
9/16-18
17
8
8
27
34
24
14
0.07613
Triple-Lok Male stud bran...
8M16S8OMXS
Steel
12
1/2
M16 x 1,5
3/4-16
19
10
9
32
38
28
19
0.00001
Triple-Lok Male stud bran...
8M18S8OMXS
Steel
12
1/2
M18 x 1,5
3/4-16
22
10
11
32
38
27
19
0.14064
Triple-Lok Male stud bran...
10M22S8OMXS
Steel
14, 15, 16
5/8
M22 x 1,5
7/8-14
27
12
14
37
43
31
22
0.22026
Triple-Lok Male stud bran...
12M27S8OMXS
Steel
18, 20
3/4
M27 x 2,0
1 1/16-12
32
16
18
42
50
36
27
0.36610
Triple-Lok Male stud bran...
16M33S8OMXS
Steel
25
1
M33 x 2,0
1 5/16-12
38
22
23
46
53
39
33
0.00001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表