目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F8OMX Triple-Lok - Male stud connector
Parker
PARKER Triple-Lok ® Plus
Tube to male metric DIN 3852-1
Powered by
CAD模型選擇
{parker/k/08/f8omx.prj},{NB=EO Gerader Einschraubstutzen 24M48F8OMXSS},{ERMETO=24M48F8OMXSS},{BESTNR=24M48F8OMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{OD=1 1/2},{T8=M48 x 2.0},{NDMT8=48.000},{P8=2.000},{KDMT8=46.160},{ID=44.12},{RS=2.62},{X=54.95},{Y=49.95},{Z=2.00},{T=1 7/8-12},{NDMT=47.6250},{KDMT=45.1053},{TTYP=12UN},{B4=44.480},{B6=35.080},{B5=33.000},{L=59.4},{D=27.5},{C=55},{U=18},{L10=3.000},{WEIGHT=0.48460},{MTR=Stahl},{PN=140},{VERS=26},{B=2.000},{A1=9.800},{A2=3.600},{A3=4.150},{A4=3.000},{B1=44.750},{B2=44.950},{B7=44.480},{B3=54.800},{K1=30.000},{AN=0},{K2=30.000},{D2=0.00},{B5M=0.0},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24M48F8OMXSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
T8
Thread Metric T8
ⁿ/ₐ
T
Thread UN/UNF-2A T
ⁿ/ₐ
L
Lenght
[mm]
D
Lenght
[mm]
C
Width across flats
ⁿ/ₐ
U
Lenght
[mm]
WEIGHT
Weight
[kg]
EO Male stud connector 4M...
4M10F8OMXSS
Stainless Steel
6
1/4
M10 x 1.0
7/16-20
30.0
14.0
14
9
0.04100
EO Male stud connector 4M...
4M12F8OMXSS
Stainless Steel
6
1/4
M12 x 1.5
7/16-20
33.1
14.0
17
11
0.03450
EO Male stud connector 5M...
5M10F8OMXSS
Stainless Steel
8
5/16
M10 x 1.0
1/2-20
30.0
14.0
14
9
0.02280
EO Male stud connector 5M...
5M12F8OMXSS
Stainless Steel
8
5/16
M12 x 1.5
1/2-20
33.1
14.0
19
11
0.03390
EO Male stud connector 5M...
5M14F8OMXSS
Stainless Steel
8
5/16
M14 x 1.5
1/2-20
33.8
14.0
19
11
0.03600
EO Male stud connector 6M...
6M12F8OMXSS
Stainless Steel
10
3/8
M12 x 1.5
9/16-18
34.1
14.1
17
11
0.03000
EO Male stud connector 6M...
6M14F8OMXSS
Stainless Steel
10
3/8
M14 x 1.5
9/16-18
34.1
14.1
19
11
0.03900
EO Male stud connector 6M...
6M16F8OMXSS
Stainless Steel
10
3/8
M16 x 1.5
9/16-18
35.5
14.1
22
12
0.02500
EO Male stud connector 6M...
6M18F8OMXSS
Stainless Steel
10
3/8
M18 x 1.5
9/16-18
36.6
14.1
24
13
0.00842
EO Male stud connector 8M...
8M14F8OMXSS
Stainless Steel
12
1/2
M14 x 1.5
3/4-16
36.1
16.7
19
11
38.00000
EO Male stud connector 8M...
8M16F8OMXSS
Stainless Steel
12
1/2
M16 x 1.5
3/4-16
38.0
16.7
22
12
0.07900
EO Male stud connector 8M...
8M18F8OMXSS
Stainless Steel
12
1/2
M18 x 1.5
3/4-16
39.1
16.7
24
13
0.09120
EO Male stud connector 8M...
8M22F8OMXSS
Stainless Steel
12
1/2
M22 x 1.5
3/4-16
41.0
16.7
27
13
0.01600
EO Male stud connector 10...
10M18F8OMXSS
Stainless Steel
14, 15, 16
5/8
M18 x 1.5
7/8-14
43.1
19.3
24
13
0.07870
EO Male stud connector 10...
10M20F8OMXSS
Stainless Steel
14, 15, 16
5/8
M22 x 1.5
7/8-14
44.6
19.3
27
14
0.12350
EO Male stud connector 10...
10M22F8OMXSS
Stainless Steel
14, 15, 16
5/8
M22 x 1.5
7/8-14
43.5
19.3
27
13
0.08990
EO Male stud connector 12...
12M18F8OMXSS
Stainless Steel
18, 20
3/4
M18 x 1.5
1 1/16-12
50.6
21.9
27
13
85.00000
EO Male stud connector 12...
12M22F8OMXSS
Stainless Steel
18, 20
3/4
M22 x 1.5
1 1/16-12
48.0
21.9
27
13
0.11000
EO Male stud connector 12...
12M24F8OMXSS
Stainless Steel
18, 20
3/4
M24 x 1.5
1 1/16-12
44.5
21.9
30
12
0.13100
EO Male stud connector 12...
12M27F8OMXSS
Stainless Steel
18, 20
3/4
M27 x 2.0
1 1/16-12
50.9
21.9
32
16
154.00000
EO Male stud connector 16...
16M22F8OMXSS
Stainless Steel
25
1
M22 x 1.5
1 5/16-12
47.5
23.1
36
13
180.00000
EO Male stud connector 16...
16M26F8OMXSS
Stainless Steel
25
1
M26 x 1.5
1 5/16-12
51.5
23.1
36
17
202.00000
EO Male stud connector 16...
16M27F8OMXSS
Stainless Steel
25
1
M27 x 2.0
1 5/16-12
50.5
23.1
36
16
0.00500
EO Male stud connector 16...
16M33F8OMXSS
Stainless Steel
25
1
M33 x 2.0
1 5/16-12
52.7
23.1
41
16
0.23843
EO Male stud connector 20...
20M42F8OMXSS
Stainless Steel
28, 30, 32
1 1/4
M42 x 2.0
1 5/8-12
55.0
24.0
50
16
0.01582
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表