目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
R87OMX Triple-Lok - Male stud run tee
Parker
PARKER Triple-Lok ® Plus
Tube to male metric ISO 6149-3
Powered by
CAD模型選擇
{parker/k/07/r87omx.prj},{NB=EO L-Einschraubstutzen 8M18R87OMXS},{ERMETO=8M18R87OMXS},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=12},{OD=1/2},{GEWT87=M18 x 1,5},{NDMT87=18.000},{KDAT87=16.160},{TTYPT87=1.50},{GEWT=3/4-16},{NDMT=19.0500},{KDAT=17.1780},{TTYPT=UNF},{D22=23.800},{A=16.89},{B=25.63},{C=0.90},{ID=15.400},{RS=2.100},{C4=24},{L10=2.5},{BBB=7.5},{D=10},{D2=11},{M=32},{M7=37},{XX=24},{Y=19},{ZOOM=0.700},{ZFACTOR=0.900},{WEIGHT=114.00000},{PN=350},{BB3=16.700},{BB4=6.600},{DD2=10.820},{LL1=9.000},{LL2=4.500},{LL3=21.700},{ERMETO2=8M18R87OMXS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT87
Thread Metric T87
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
M
Lenght
[mm]
M7
Lenght
[mm]
XX
Lenght
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud run ...
4M10R87OMXS
Steel
6
1/4
M10 x 1,0
7/16-20
14
4
5
23
27
16
11
9999.99999
Triple-Lok Male stud run ...
6M14R87OMXS
Steel
10
3/8
M14 x 1,5
9/16-18
19
8
8
27
34
21
14
0.07756
Triple-Lok Male stud run ...
6M18R87OMXS
Steel
10
3/8
M18 x 1,5
9/16-18
24
8
11
29
38
24
19
0.00001
Triple-Lok Male stud run ...
8M16R87OMXS
Steel
12
1/2
M16 x 1,5
3/4-16
22
10
9
32
38
24
19
0.14271
Triple-Lok Male stud run ...
8M18R87OMXS
Steel
12
1/2
M18 x 1,5
3/4-16
24
10
11
32
37
24
19
114.00000
Triple-Lok Male stud run ...
10M18R87OMXS
Steel
14, 15, 16
5/8
M18 x 1,5
7/8-14
24
12
11
37
42
29
22
0.19640
Triple-Lok Male stud run ...
10M22R87OMXS
Steel
14, 15, 16
5/8
M22 x 1,5
7/8-14
27
12
14
37
43
29
22
0.21016
Triple-Lok Male stud run ...
12M22R87OMXS
Steel
18, 20
3/4
M22 x 1,5
1 1/16-12
27
16
14
42
45
32
27
295.00000
Triple-Lok Male stud run ...
12M27R87OMXS
Steel
18, 20
3/4
M27 x 2,0
1 1/16-12
32
16
18
42
51
33
27
0.33200
Triple-Lok Male stud run ...
16M33R87OMXS
Steel
25
1
M33 x 2,0
1 5/16-12
41
22
23
46
53
40
33
0.52000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表