目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FF5OMX Triple-Lok - Extended male nipple
Parker
PARKER Triple-Lok ® Plus
Tube to straight thread UNF
Powered by
CAD模型選擇
{parker/k/06/ff5omx.prj},{NB=EO Gerader Einschraubstutzen mit langem Schaft 16FF5OX-S},{ERMETO=16FF5OX-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=25},{OD=1},{GEWT5=1 5/16-12},{NDMT5=33.3375},{KDAT5=30.8178},{TTYPT5=12UN},{ID=29.740},{RS=2.950},{GEWT=1 5/16-12},{NDMT=33.3375},{KDAT=30.8178},{TTYPT=12UN},{C4=38},{D=21},{DD1=23.190},{BB1=23.100},{BB2=8.200},{D2=21},{I4=72},{L6=101},{LL=86},{WEIGHT=9999.99999},{PN=280},{ZFACTOR=1.500},{ZOOM=1.200},{ERMETO2=16FF5OX-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT5
Thread UN/UNF-2A T5
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
I4
Lenght
[mm]
L6
Lenght
[mm]
LL
Lenght
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Extended male ...
4FF5OX-S
Steel
6
1/4
7/16-20
7/16-20
14
4
4
35
53
44
9999.99999
Triple-Lok Extended male ...
6FF5OX-S
Steel
10
3/8
9/16-18
9/16-18
17
8
8
40
59
49
9999.99999
Triple-Lok Extended male ...
8FF5OX-S
Steel
12
1/2
3/4-16
3/4-16
22
10
10
48
69
57
9999.99999
Triple-Lok Extended male ...
10FF5OX-S
Steel
14, 15, 16
5/8
7/8-14
7/8-14
25
12
12
53
77
64
9999.99999
Triple-Lok Extended male ...
12FF5OX-S
Steel
18, 20
3/4
1 1/16-12
1 1/16-12
32
16
16
64
92
77
9999.99999
Triple-Lok Extended male ...
12-10FF5OMXS
Steel
18, 20
3/4
7/8-14
1 1/16-12
27
16
12
64
89
76
0.02530
Triple-Lok Extended male ...
16FF5OX-S
Steel
25
1
1 5/16-12
1 5/16-12
38
21
21
72
101
86
9999.99999
Triple-Lok Extended male ...
20FF5OX-S
Steel
28, 30, 32
1 1/4
1 5/8-12
1 5/8-12
48
27
27
88
119
104
9999.99999
Triple-Lok Extended male ...
4FF5OX-SS
Stainless Steel
6
1/4
7/16-20
7/16-20
14
4
4
35
53
44
9999.99999
Triple-Lok Extended male ...
6FF5OX-SS
Stainless Steel
10
3/8
9/16-18
9/16-18
17
8
8
40
59
49
9999.99999
Triple-Lok Extended male ...
8FF5OX-SS
Stainless Steel
12
1/2
3/4-16
3/4-16
22
10
10
48
69
57
9999.99999
Triple-Lok Extended male ...
10FF5OX-SS
Stainless Steel
14, 15, 16
5/8
7/8-14
7/8-14
25
12
12
53
77
64
9999.99999
Triple-Lok Extended male ...
12FF5OX-SS
Stainless Steel
18, 20
3/4
1 1/16-12
1 1/16-12
32
16
16
64
92
77
9999.99999
Triple-Lok Extended male ...
16FF5OX-SS
Stainless Steel
25
1
1 5/16-12
1 5/16-12
38
21
21
72
101
86
9999.99999
Triple-Lok Extended male ...
20FF5OX-SS
Stainless Steel
28, 30, 32
1 1/4
1 5/8-12
1 5/8-12
48
27
27
88
119
104
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表