目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C3MX Triple-Lok - Male stud elbow
Parker
PARKER Triple-Lok ® Plus
Tube to male BSPT
Powered by
CAD模型選擇
{parker/k/04/c3mx.prj},{NB=Triple-Lok Winkel-Einschraubstutzen 24C3MXSS},{ERMETO=24C3MXSS},{BESTNR=24C3MX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{ZOOM=1.800},{ZFACTOR=2.100},{OD=1 1/2},{GEWT3=1 1/2-11},{NDMT3=47.803},{KDMT3=44.845},{GEWT=1 7/8-12},{TV=12},{D=33},{D1=38},{M=59},{N=67},{Y=48},{WEIGHT=747.00000},{MTR=Stahl},{PN=160},{DD1=35.080},{BB3=27.500},{BB4=9.800},{LL1=12.700},{LL2=35.500},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24C3MXSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT3
Thread BSPT T3
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
M
Lenght
[mm]
N
Lenght
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud elbo...
4C3MXSS
Stainless Steel
6
1/4
1/8-28
7/16-20
4
5
23
20
11
0.02040
Triple-Lok Male stud elbo...
4-4C3MXSS
Stainless Steel
6
1/4
1/4-19
7/16-20
4
7
27
28
14
0.04500
Triple-Lok Male stud elbo...
5C3MXSS
Stainless Steel
8
5/16
1/8-28
1/2-20
6
5
24
20
13
0.00001
Triple-Lok Male stud elbo...
5-4C3MXSS
Stainless Steel
8
5/16
1/4-19
1/2-20
6
7
27
28
14
0.04500
Triple-Lok Male stud elbo...
6C3MXSS
Stainless Steel
10
3/8
1/4-19
9/16-18
8
7
27
28
14
0.04400
Triple-Lok Male stud elbo...
6-6C3MXSS
Stainless Steel
10
3/8
3/8-19
9/16-18
8
10
29
31
19
0.07800
Triple-Lok Male stud elbo...
6-8C3MXSS
Stainless Steel
10
3/8
1/2-14
9/16-18
8
14
31
37
22
0.11732
Triple-Lok Male stud elbo...
8C3MXSS
Stainless Steel
12
1/2
3/8-19
3/4-16
10
10
32
31
19
0.08203
Triple-Lok Male stud elbo...
8-4C3MXSS
Stainless Steel
12
1/2
1/4-19
3/4-16
10
7
32
31
19
0.11000
Triple-Lok Male stud elbo...
8-8C3MXSS
Stainless Steel
12
1/2
1/2-14
3/4-16
10
14
34
37
22
0.14400
Triple-Lok Male stud elbo...
10C3MXSS
Stainless Steel
14, 15, 16
5/8
1/2-14
7/8-14
12
14
37
37
22
0.13100
Triple-Lok Male stud elbo...
10-6C3MXSS
Stainless Steel
14, 15, 16
5/8
3/8-19
7/8-14
12
10
37
33
22
0.18450
Triple-Lok Male stud elbo...
10-12C3MXSS
Stainless Steel
14, 15, 16
5/8
3/4-14
7/8-14
12
18
39
40
27
0.20442
Triple-Lok Male stud elbo...
12C3MXSS
Stainless Steel
18, 20
3/4
3/4-14
1 1/16-12
16
18
42
40
27
0.22770
Triple-Lok Male stud elbo...
12-8C3MXSS
Stainless Steel
18, 20
3/4
1/2-14
1 1/16-12
16
14
42
40
27
0.20550
Triple-Lok Male stud elbo...
12-16C3MXSS
Stainless Steel
18, 20
3/4
1-11
1 1/16-12
16
24
45
50
33
251.00000
Triple-Lok Male stud elbo...
16C3MXSS
Stainless Steel
25
1
1-11
1 5/16-12
22
24
46
50
33
0.32680
Triple-Lok Male stud elbo...
16-12C3MXSS
Stainless Steel
25
1
3/4-14
1 5/16-12
22
18
46
45
33
0.35240
Triple-Lok Male stud elbo...
20C3MXSS
Stainless Steel
28, 30, 32
1 1/4
1 1/4-11
1 5/8-12
28
32
52
61
41
0.71300
Triple-Lok Male stud elbo...
20-16C3MXSS
Stainless Steel
28, 30, 32
1 1/4
1-11
1 5/8-12
28
24
52
60
41
536.00000
Triple-Lok Male stud elbo...
24C3MXSS
Stainless Steel
35, 38
1 1/2
1 1/2-11
1 7/8-12
33
38
59
67
48
747.00000
Triple-Lok Male stud elbo...
4C3MXS
Steel
6
1/4
1/8-28
7/16-20
4
5
23
20
11
0.02270
Triple-Lok Male stud elbo...
4-4C3MXS
Steel
6
1/4
1/4-19
7/16-20
4
7
27
28
14
0.04640
Triple-Lok Male stud elbo...
5C3MXS
Steel
8
5/16
1/8-28
1/2-20
6
5
24
20
13
0.03285
Triple-Lok Male stud elbo...
5-4C3MXS
Steel
8
5/16
1/4-19
1/2-20
6
7
27
28
14
0.04430
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表