目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TL metr. O-Lok - Braze sleeve metric tubing
Parker
PARKER O-Lok ® Plus
Sleeves metric & inch for tube
Powered by
CAD模型選擇
{parker/j/12/tl_met.prj},{NB=O-Lok Loethuelse fuer metrisches Rohr TLS50},{IDNR=},{ZFACTOR=0.700},{ZOOM=0.500},{ERMETO=TLS50},{INFO=PDF Link},{WERKSTOFF=Stahl},{ORFS=32},{ROHRAD1=50.000},{H=2.000},{L=16.000},{O=60.000},{D=56.000},{DH=45.000},{LB=8.000},{PT=0.400},{WEIGHT=0.29200},{ERMETO2=TLS50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ORFS
Dash size
ⁿ/ₐ
ROHRAD1
Tube O.D.
[mm]
H
Length
[mm]
L
Length
[mm]
O
Diameter
[mm]
WEIGHT
Weight
[kg]
O-Lok Braze sleeve metric...
TLS6
Steel
4
6.000
1.000
10.000
13.000
0.00618
O-Lok Braze sleeve metric...
TLS6-8
Steel
4
8.000
1.000
10.000
13.000
0.00474
O-Lok Braze sleeve metric...
TLS10-8
Steel
6
8.000
2.000
10.000
16.000
0.00950
O-Lok Braze sleeve metric...
TLS10
Steel
6
10.000
1.000
10.000
16.000
0.00725
O-Lok Braze sleeve metric...
TLS12
Steel
8
12.000
1.000
10.000
19.000
0.01192
O-Lok Braze sleeve metric...
TLS16-15
Steel
10
15.000
2.000
11.000
23.000
0.01904
O-Lok Braze sleeve metric...
TLS16
Steel
10
16.000
2.000
11.000
23.000
0.01730
O-Lok Braze sleeve metric...
TLS20-18
Steel
12
18.000
2.000
14.000
28.000
0.03060
O-Lok Braze sleeve metric...
TLS20
Steel
12
20.000
2.000
14.000
28.000
0.02520
O-Lok Braze sleeve metric...
TLS25-22
Steel
16
22.000
2.000
16.000
34.000
0.04809
O-Lok Braze sleeve metric...
TLS25
Steel
16
25.000
2.000
16.000
34.000
0.03600
O-Lok Braze sleeve metric...
TLS32-28
Steel
20
28.000
2.000
16.000
41.000
0.06529
O-Lok Braze sleeve metric...
TLS32-30
Steel
20
30.000
2.000
16.000
41.000
0.06500
O-Lok Braze sleeve metric...
TLS32
Steel
20
32.000
2.000
16.000
41.000
0.05000
O-Lok Braze sleeve metric...
TLS38-35
Steel
24
35.000
2.000
16.000
49.000
0.08420
O-Lok Braze sleeve metric...
TLS38
Steel
24
38.000
2.000
16.000
49.000
0.10361
O-Lok Braze sleeve metric...
TLS50
Steel
32
50.000
2.000
16.000
60.000
0.29200
O-Lok Braze sleeve metric...
TLSS6
Stainless Steel
4
6.000
1.000
10.000
13.000
0.00550
O-Lok Braze sleeve metric...
TLSS6-8
Stainless Steel
4
8.000
1.000
10.000
13.000
0.00413
O-Lok Braze sleeve metric...
TLSS10-8
Stainless Steel
6
8.000
2.000
10.000
16.000
0.00947
O-Lok Braze sleeve metric...
TLSS10
Stainless Steel
6
10.000
1.000
10.000
16.000
0.02900
O-Lok Braze sleeve metric...
TLSS12
Stainless Steel
8
12.000
1.000
10.000
19.000
0.01057
O-Lok Braze sleeve metric...
TLSS16-15
Stainless Steel
10
15.000
2.000
11.000
23.000
0.01904
O-Lok Braze sleeve metric...
TLSS16
Stainless Steel
10
16.000
2.000
11.000
23.000
0.01709
O-Lok Braze sleeve metric...
TLSS20-18
Stainless Steel
12
18.000
2.000
14.000
28.000
0.03000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表