目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TT8ML O-Lok - Test point connection
Parker
PARKER O-Lok ® Plus
Test point & gauge adapters
Powered by
CAD模型選擇
{parker/j/11/tt8ml.prj},{NB=O-Lok Messanschlussadapter 24TT8LS},{IDNR=},{ZFACTOR=1.200},{ZOOM=0.800},{ZFACTORB=0.900},{ZOOMB=0.600},{ERMETO=24TT8LS},{INFO=PDF Link},{WERKSTOFF=Stahl},{T=},{NDRT=0.0000},{TTYP=-},{T8=M10x1},{NDRT8=10.000},{D1=48.000},{H=0.000},{H1=0.000},{L1=16},{FORM=B},{AUSF=0.000},{L1A=0.000},{DKA=0.000},{LKA=0.000},{DSA=0.000},{LSKA=0.000},{DA=0.000},{L1B=16.000},{LKB=7.000},{DSB=43.500},{DB=6.000},{LM=0.000},{LMIP=0.000},{PTL=0.500},{WEIGHT=0.19294},{ERMETO2=24TT8LS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T
Thread UN/UNF-2B
ⁿ/ₐ
T8
Thread BSPP
ⁿ/ₐ
D1
Collar
[mm]
H
HEX Nut
[mm]
H1
HEX Body
[mm]
L1
Overall length w/o nut
[mm]
FORM
Form
ⁿ/ₐ
WEIGHT
Weight
[kg]
O-Lok Test point connecti...
4TT8MLS
Steel
9/16-18
M10x1
0.000
17.000
19.000
37
A
0.06800
O-Lok Test point connecti...
6TT8MLS
Steel
11/16-16
M10x1
0.000
22.000
19.000
39
A
0.08300
O-Lok Test point connecti...
8TT8MLS
Steel
13/16-16
M10x1
0.000
24.000
19.000
43
A
0.07470
O-Lok Test point connecti...
10TT8LS
Steel
M10x1
23.000
0.000
0.000
16
B
0.04046
O-Lok Test point connecti...
12TT8LS
Steel
M10x1
28.000
0.000
0.000
16
B
0.05955
O-Lok Test point connecti...
16TT8LS
Steel
M10x1
34.000
0.000
0.000
16
B
0.08489
O-Lok Test point connecti...
20TT8LS
Steel
M10x1
41.000
0.000
0.000
16
B
0.13290
O-Lok Test point connecti...
24TT8LS
Steel
M10x1
48.000
0.000
0.000
16
B
0.19294
O-Lok Test point connecti...
4TT8MLSS
Stainless Steel
9/16-18
M10x1
0.000
17.000
19.000
37
A
0.06800
O-Lok Test point connecti...
6TT8MLSS
Stainless Steel
11/16-16
M10x1
0.000
22.000
19.000
39
A
0.08300
O-Lok Test point connecti...
8TT8MLSS
Stainless Steel
13/16-16
M10x1
0.000
24.000
19.000
43
A
0.07470
O-Lok Test point connecti...
10TT8MLSS
Stainless Steel
M10x1
23.000
0.000
0.000
16
B
9999.99999
O-Lok Test point connecti...
12TT8MLSS
Stainless Steel
M10x1
28.000
0.000
0.000
16
B
9999.99999
O-Lok Test point connecti...
16TT8MLSS
Stainless Steel
M10x1
34.000
0.000
0.000
16
B
9999.99999
O-Lok Test point connecti...
20TT8MLSS
Stainless Steel
M10x1
41.000
0.000
0.000
16
B
9999.99999
O-Lok Test point connecti...
24TT8MLSS
Stainless Steel
M10x1
48.000
0.000
0.000
16
B
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表