目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FNLBA O-Lok - Bleed adaptor
Parker
PARKER O-Lok ® Plus
Bleed Adapter
Powered by
CAD模型選擇
{parker/j/10/fnlba.prj},{NB=O-Lok Entlueftungsadapter 24FNLBASS},{IDNR=},{ZFACTOR=1.000},{ZOOM=0.600},{ERMETO=24FNLBASS},{BESTNR=24FNLBA},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T6=2-12},{A=48.000},{F=41.000},{H=60.000},{L=56.000},{C=43.540},{D3=16.310},{LK=27.000},{K=14.760},{B=7.000},{D1=3.200},{PT=0.500},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24FNLBASS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T6
Thread UN/UNF-2B
ⁿ/ₐ
A
Diameter
[mm]
F
Overall length w/o nut
[mm]
H
HEX Nut
[mm]
L
Overall length with nuts
[mm]
WEIGHT
Weight
[kg]
WERKSTOFFVIS
Material selection
ⁿ/ₐ
O-Lok Bleed adaptor 8FNLB...
8FNLBASS
Edelstahl
13/16-16
19.000
41.000
24.000
53.000
9999.99999
Edelstahl
O-Lok Bleed adaptor 10FNL...
10FNLBASS
Edelstahl
1-14
23.000
41.000
30.000
55.000
9999.99999
Edelstahl
O-Lok Bleed adaptor 12FNL...
12FNLBASS
Edelstahl
1 3/16-12
27.000
41.000
36.000
56.000
9999.99999
Edelstahl
O-Lok Bleed adaptor 16FNL...
16FNLBASS
Edelstahl
1 7/16-12
33.000
41.000
41.000
56.000
9999.99999
Edelstahl
O-Lok Bleed adaptor 20FNL...
20FNLBASS
Edelstahl
1 11/16-12
40.000
41.000
50.000
56.000
9999.99999
Edelstahl
O-Lok Bleed adaptor 24FNL...
24FNLBASS
Edelstahl
2-12
48.000
41.000
60.000
56.000
9999.99999
Edelstahl
O-Lok Bleed adaptor 8FNLB...
8FNLBAS
Stahl
13/16-16
19.000
41.000
24.000
53.000
9999.99999
Stahl
O-Lok Bleed adaptor 10FNL...
10FNLBAS
Stahl
1-14
23.000
41.000
30.000
55.000
9999.99999
Stahl
O-Lok Bleed adaptor 12FNL...
12FNLBAS
Stahl
1 3/16-12
27.000
41.000
36.000
56.000
9999.99999
Stahl
O-Lok Bleed adaptor 16FNL...
16FNLBAS
Stahl
1 7/16-12
33.000
41.000
41.000
56.000
9999.99999
Stahl
O-Lok Bleed adaptor 20FNL...
20FNLBAS
Stahl
1 11/16-12
40.000
41.000
50.000
56.000
9999.99999
Stahl
O-Lok Bleed adaptor 24FNL...
24FNLBAS
Stahl
2-12
48.000
41.000
60.000
56.000
9999.99999
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表