目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
V8OMLO O-Lok - 45° male stud elbow
Parker
PARKER O-Lok ® Plus
Tube to metric Thread
Powered by
CAD模型選擇
{parker/j/06/v8omlo.prj},{NB=O-Lok 45 Grad Winkeleinschraubstutzen 10M18V8OMLOS},{IDNR=},{ZFACTOR=1.100},{ZOOM=0.800},{ERMETO=10M18V8OMLOS},{INFO=PDF Link},{WERKSTOFF=Stahl},{ROHRAD=14,15,16},{ROHRADZ=5/8},{T8=M18x1,5},{NDR8=18.000},{P8=1.500},{T=1-14},{NDR=25.4000},{KDA=23.1953},{TTYP=UNS},{B1=27.000},{D=13.000},{D2=9.000},{JJ=27.000},{P=24.000},{Q=43.000},{XX=30.000},{L2A=15.500},{LZ=29.000},{L1Z=10.500},{DF=15.650},{LF=4.500},{LKM=7.500},{D5=24.800},{LKR=2.100},{DS=25.600},{LS=1.000},{SS=1.780},{SS2=2.620},{PT=0.300},{WEIGHT=0.18319},{ERMETO2=10M18V8OMLOS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T8
Thread metric
ⁿ/ₐ
T
Thread UN/UNF-2A
ⁿ/ₐ
B1
HEX locknut
[mm]
D
Bore
[mm]
D2
Bore
[mm]
JJ
HEX Body
[mm]
P
Stud length
[mm]
Q
Stud length
[mm]
XX
Distance
[mm]
WEIGHT
Weight
[kg]
O-Lok 45° male stud elbow...
4M12V8OMLOS
Steel
6
1/4
M12x1,5
9/16-18
17.000
5.000
4.000
14.000
16.000
30.000
20.000
0.05296
O-Lok 45° male stud elbow...
6M16V8OMLOS
Steel
10
3/8
M16x1,5
11/16-16
19.000
7.000
7.000
19.000
19.000
33.000
22.000
0.09110
O-Lok 45° male stud elbow...
8M14V8OMLOS
Steel
12
1/2
M14x1,5
13/16-16
17.000
10.000
6.000
19.000
20.000
31.000
20.000
0.08060
O-Lok 45° male stud elbow...
8M18V8OMLOS
Steel
12
1/2
M18x1,5
13/16-16
22.000
10.000
9.000
19.000
20.000
37.000
25.000
0.10560
O-Lok 45° male stud elbow...
10M18V8OMLOS
Steel
14,15,16
5/8
M18x1,5
1-14
27.000
13.000
9.000
27.000
24.000
43.000
30.000
0.18319
O-Lok 45° male stud elbow...
10M22V8OMLOS
Steel
14,15,16
5/8
M22x1,5
1-14
27.000
13.000
12.000
27.000
23.000
43.000
30.000
0.20780
O-Lok 45° male stud elbow...
12M27V8OMLOS
Steel
18, 20
3/4
M27x2
1 3/16-12
32.000
16.000
15.000
30.000
26.000
50.000
34.000
0.31338
O-Lok 45° male stud elbow...
16M33V8OMLOS
Steel
22, 25
1
M33x2
1 7/16-12
38.000
21.000
20.000
36.000
30.000
52.000
36.000
0.45060
O-Lok 45° male stud elbow...
20M42V8OMLOS
Steel
28, 30, 32
1 1/4
M42x2
1 11/16-12
50.000
26.000
26.000
41.000
32.000
54.000
37.000
0.00001
O-Lok 45° male stud elbow...
24M48V8OMLOS
Steel
35, 38
1 1/2
M48x2
2-12
55.000
32.000
32.000
50.000
37.000
56.000
37.000
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表