目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F87OMLO O-Lok - Male Stud connector
Parker
PARKER O-Lok ® Plus
Tube to metric ISO6149-2 Thread
Powered by
CAD模型選擇
{parker/j/05/f87omlo.prj},{NB=O-Lok Gerader Einschraubstutzen 32M60F87OMLOSS},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.300},{ERMETO=32M60F87OMLOSS},{BESTNR=32M60F87OMLO},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{ROHRAD=50},{ROHRADZ=2},{T87=M60x2},{NDM87=60},{P87=2.0},{T=2 1/2-12},{NDR=63.5000},{KDA=60.9803},{TTYP=12UN},{D=40.000},{D2=40.000},{H=65.000},{HH=41.000},{L5=65.000},{L2A=22.000},{DF=56.900},{LF=4.150},{DBK=64.800},{LBK=3.000},{SS=2.620},{SSOR=2.900},{PT=0.300},{WEIGHT=1.04100},{WERKSTOFFVIS=Edelstahl},{ERMETO2=32M60F87OMLOSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T87
Thread metric
ⁿ/ₐ
T
Thread UN/UNF-2A
ⁿ/ₐ
D
Bore
[mm]
D2
Bore
[mm]
H
Width across flats
[mm]
HH
Tube seat distance
[mm]
L5
Overall length
[mm]
WEIGHT
Weight
[kg]
O-Lok Male Stud connector...
4M10F87OMLOSS
Stainless Steel
6
1/4
M10x1
9/16-18
4.500
3.000
17.000
18.000
27.000
0.04000
O-Lok Male Stud connector...
4M12F87OMLOSS
Stainless Steel
6
1/4
M12x1,5
9/16-18
4.500
4.000
17.000
18.000
29.000
0.00035
O-Lok Male Stud connector...
4M14F87OMLOSS
Stainless Steel
6
1/4
M14x1,5
9/16-18
4.500
4.500
19.000
19.000
30.000
0.00030
O-Lok Male Stud connector...
4M16F87OMLOSS
Stainless Steel
6
1/4
M16x1,5
9/16-18
4.500
7.000
22.000
20.000
33.000
0.03500
O-Lok Male Stud connector...
6M12F87OMLOSS
Stainless Steel
8, 10
5/16, 3/8
M12x1,5
11/16-16
6.500
4.000
19.000
21.000
32.000
0.04550
O-Lok Male Stud connector...
6M14F87OMLOSS
Stainless Steel
8, 10
5/16, 3/8
M14x1,5
11/16-16
6.500
6.000
19.000
21.000
32.000
0.06740
O-Lok Male Stud connector...
6M16F87OMLOSS
Stainless Steel
8, 10
5/16, 3/8
M16x1,5
11/16-16
6.500
6.500
22.000
21.000
34.000
0.06000
O-Lok Male Stud connector...
6M18F87OMLOSS
Stainless Steel
8, 10
5/16, 3/8
M18x1,5
11/16-16
6.500
9.000
24.000
22.000
36.000
0.07590
O-Lok Male Stud connector...
6M22F87OMLOSS
Stainless Steel
8, 10
5/16, 3/8
M22x1,5
11/16-16
6.500
6.500
27.000
23.000
38.000
0.10801
O-Lok Male Stud connector...
8M14F87OMLOSS
Stainless Steel
12
1/2
M14x1,5
13/16-16
9.500
6.000
22.000
24.000
35.000
0.05919
O-Lok Male Stud connector...
8M16F87OMLOSS
Stainless Steel
12
1/2
M16x1,5
13/16-16
9.500
7.000
22.000
24.000
37.000
0.07240
O-Lok Male Stud connector...
8M18F87OMLOSS
Stainless Steel
12
1/2
M18x1,5
13/16-16
9.500
9.000
24.000
24.000
38.000
0.07960
O-Lok Male Stud connector...
8M22F87OMLOSS
Stainless Steel
12
1/2
M22x1,5
13/16-16
9.500
9.500
27.000
24.000
39.000
0.10578
O-Lok Male Stud connector...
8M27F87OMLOSS
Stainless Steel
12
1/2
M27x2
13/16-16
9.500
9.500
32.000
26.000
44.000
0.16800
O-Lok Male Stud connector...
10M18F87OMLOSS
Stainless Steel
14, 15, 16
5/8
M18x1,5
1-14
12.500
9.000
27.000
27.000
41.000
0.00050
O-Lok Male Stud connector...
10M22F87OMLOSS
Stainless Steel
14, 15, 16
5/8
M22x1,5
1-14
12.500
12.000
27.000
27.000
42.000
0.11254
O-Lok Male Stud connector...
10M27F87OMLOSS
Stainless Steel
14, 15, 16
5/8
M27x2
1-14
12.500
13.000
32.000
29.000
47.000
0.17700
O-Lok Male Stud connector...
12M22F87OMLOSS
Stainless Steel
18, 20
3/4
M22x1,5
1 3/16-12
15.500
12.000
32.000
30.000
45.000
0.17330
O-Lok Male Stud connector...
12M27F87OMLOSS
Stainless Steel
18, 20
3/4
M27x2
1 3/16-12
15.500
15.000
32.000
30.000
49.000
0.17600
O-Lok Male Stud connector...
12M33F87OMLOSS
Stainless Steel
18, 20
3/4
M33x2
1 7/16-12
15.500
20.000
41.000
33.000
52.000
0.30150
O-Lok Male Stud connector...
16M27F87OMLOSS
Stainless Steel
22, 25
1
M27x2
1 7/16-12
20.500
15.000
41.000
34.000
52.000
0.28200
O-Lok Male Stud connector...
16M33F87OMLOSS
Stainless Steel
22, 25
1
M33x2
1 7/16-12
20.500
20.000
41.000
34.000
52.000
0.29708
O-Lok Male Stud connector...
20M33F87OMLOSS
Stainless Steel
28, 30, 32
1 1/4
M33x2
1 11/16-12
26.000
20.000
46.000
36.000
54.000
0.00163
O-Lok Male Stud connector...
20M42F87OMLOSS
Stainless Steel
28, 30, 32
1 1/4
M42x2
1 11/16-12
26.000
26.000
50.000
36.000
55.000
0.00170
O-Lok Male Stud connector...
24M42F87OMLOSS
Stainless Steel
35, 38
1 1/2
M42x2
2-12
32.000
26.000
55.000
36.000
55.000
0.60130
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C8OMLO O-Lok - Male stud elbow
Parker
29.02.2024
F82EDMLO O-Lok - Male Stud connector
Parker
29.02.2024
R87OMLO O-Lok - Male stud run tee
Parker
29.02.2024
V87OMLO O-Lok - 45° male stud elbow
Parker
29.02.2024
S87OMLO O-Lok - Male stud run tee
Parker
29.02.2024
F42EDMLO O-Lok - Male Stud connector
Parker
29.02.2024
C87OMLO O-Lok - Male stud elbow
Parker
29.02.2024
G-1038-E
ABB Installation Products
09.03.2023
F5OMLO O-Lok - Male Stud connector
Parker
29.02.2024
TPL metr. O-Lok - Sleeve metric tubing
Parker
29.02.2024
FLO O-Lok - Male Stud connector
Parker
29.02.2024
F87OMX Triple-Lok - Male stud connector
Parker
29.02.2024
CC87OMLO O-Lok - Extended male stud elbow
Parker
29.02.2024
TL inch O-Lok - Braze sleeve inch tubing
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表