目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
ADD EO-3 - DIN-Adapter
Parker
EO-3®
Adapter
Powered by
CAD模型選擇
{parker/eo3/04adapter/add_din_adapter.prj},{NB=EO-3 DIN-Adapter ADD18L18P3OMDCF},{IDNR=},{ZFACTOR=1.0},{ZOOM=0.7},{ERMETO=ADD18L18P3OMDCF},{INFO=PDF Link},{WERKSTOFF=Stahl},{PN=420},{D=18},{D1=18},{BAUREIHE=L},{D3=13.0},{T1=26.0},{NDM1=24},{KDM1=22.160},{L1=44.5},{L2=37.5},{L3=52.5},{S1=30},{S2=32},{S3=30},{WEIGHT=0.19080},{L2A=14.0},{L2B=9.1},{L11=6.0},{D12=16.95},{L8=4.2},{L9=2.0},{D6=20.60},{L=43.5},{LD3=24.0},{D30=15},{LD30=19.0},{D11=21.95},{D2=17.75},{L20=18.15},{L30=10.05},{A=1.55},{B1=2.65},{B2=3.2},{L4=6.55},{L5=1.95},{L7=0.00},{D5=19.25},{R=1.35},{X=0.5},{ORING=18×1.5},{O1=18.00},{O2=1.50},{T=M26x1,5},{LM=18.0},{E=33.2},{SW=32},{EE=35.4},{NDM=26},{KDM=24.376},{P=1.5},{LT=9.00},{H1=3.2},{ERMETO2=ADD18L18P3OMDCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
BAUREIHE
ⁿ/ₐ
D3
Diameter
[mm]
T1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
WEIGHT
Weight
[kg]
EO-3 DIN-Adapter ADD06L06...
ADD06L06P3OMDCF
Steel
420
6
L
2.5
11.5
32.5
28.0
37.5
14
14
14
27.00000
EO-3 DIN-Adapter ADD08L08...
ADD08L08P3OMDCF
Steel
420
8
L
4.0
14.5
33.0
28.0
39.0
17
17
17
0.04240
EO-3 DIN-Adapter ADD10L10...
ADD10L10P3OMDCF
Steel
420
10
L
6.0
16.5
34.5
29.5
41.0
19
19
19
0.05470
EO-3 DIN-Adapter ADD12L12...
ADD12L12P3OMDCF
Steel
420
12
L
8.0
19.0
36.5
31.5
43.0
22
22
22
0.07610
EO-3 DIN-Adapter ADD15L15...
ADD15L15P3OMDCF
Steel
420
15
L
10.0
24.0
44.5
39.5
52.5
27
27
27
0.15820
EO-3 DIN-Adapter ADD16S16...
ADD16S16P3OMDCF
Steel
420
16
S
11.0
24.0
45.5
38.0
53.5
27
30
27
0.16170
EO-3 DIN-Adapter ADD18L18...
ADD18L18P3OMDCF
Steel
420
18
L
13.0
26.0
44.5
37.5
52.5
30
32
30
0.19080
EO-3 DIN-Adapter ADD20S20...
ADD20S20P3OMDCF
Steel
420
20
S
14.0
29.5
52.5
44.5
62.0
32
36
32
0.24900
EO-3 DIN-Adapter ADD22L22...
ADD22L22P3OMDCF
Steel
250
22
L
17.0
29.5
46.5
39.5
55.0
32
36
32
0.22140
EO-3 DIN-Adapter ADD25S25...
ADD25S25P3OMDCF
Steel
420
25
S
18.0
37.0
59.5
49.0
69.5
41
46
41
0.46700
EO-3 DIN-Adapter ADD28L28...
ADD28L28P3OMDCF
Steel
250
28
L
22.0
37.0
53.0
45.0
61.5
41
41
41
335.00000
EO-3 DIN-Adapter ADD30S30...
ADD30S30P3OMDCF
Steel
420
30
S
23.0
43.5
68.0
55.0
80.0
50
50
50
0.67080
EO-3 DIN-Adapter ADD35L35...
ADD35L35P3OMDCF
Steel
250
35
L
28.0
45.0
59.0
49.0
69.0
50
50
50
513.00000
EO-3 DIN-Adapter ADD38S38...
ADD38S38P3OMDCF
Steel
420
38
S
30.0
52.0
73.5
57.0
86.5
55
60
60
0.87570
EO-3 DIN-Adapter ADD42L42...
ADD42L42P3OMDCF
Steel
250
42
L
34.0
52.0
64.5
54.0
74.5
55
60
60
0.75580
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表