目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS HTD pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_htd_fuer_zyl_bohrung/5m.prj},{NB=12 5M 9},{BEZ=12 5M 9},{ANR=1792041},{GTIN=4014486228861},{ZAE=12},{AUSFNR=6F},{ABSN=2},{TBS=1.0},{PD=19.10},{PDHELP=19.10},{OD=17.96},{ODHELP=17.96},{FD=23},{F=14.5},{K=0},{L=20.0},{M=5.5},{N=12.0},{J=0},{D=0},{DBMAX=7},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=0.03},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{HT=1.90},{ORDER=1},{HTD=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
12 5M 9
12 5M 9
1792041
4014486228861
12
6F
2
19.10
17.96
23
14.5
0
20.0
5.5
12.0
0
0
7
Solid pulley
Steel
Steel
0.03
Black Oxide
Not Balanced
acc. to ISO 254
14 5M 9
14 5M 9
1658723
4014486228892
14
6F
2
22.28
21.14
25
14.5
0
20.0
5.5
13.0
0
0
8
Solid pulley
Steel
Steel
0.03
Black Oxide
Not Balanced
acc. to ISO 254
15 5M 9
15 5M 9
1690074
4014486228922
15
6F
2
23.87
22.73
28
14.5
0
20.0
5.5
16.0
0
0
10
Solid pulley
Steel
Steel
0.04
Black Oxide
Not Balanced
acc. to ISO 254
16 5M 9
16 5M 9
1520087
4014486228953
16
6F
2
25.46
24.32
28
14.5
0
20.0
5.5
16.2
0
0
10
Solid pulley
Steel
Steel
0.05
Black Oxide
Not Balanced
acc. to ISO 254
18 5M 9
18 5M 9
1774597
4014486228984
18
6F
2
28.65
27.51
32
14.5
0
20.0
5.5
20.0
0
0
12
Solid pulley
Steel
Steel
0.07
Black Oxide
Not Balanced
acc. to ISO 254
20 5M 9
20 5M 9
1756282
4014486229011
20
6F
2
31.83
30.69
36
14.5
0
22.5
8.0
23.0
0
0
14
Solid pulley
Steel
Steel
0.09
Black Oxide
Not Balanced
acc. to ISO 254
21 5M 9
21 5M 9
1547434
4014486229042
21
6F
2
33.42
32.28
38
14.5
0
22.5
8.0
24.0
0
0
14
Solid pulley
Steel
Steel
0.11
Black Oxide
Not Balanced
acc. to ISO 254
22 5M 9
22 5M 9
1679797
4014486229073
22
6F
2
35.01
33.87
39
14.5
0
22.5
8.0
25.5
0
0
14
Solid pulley
Steel
Steel
0.12
Black Oxide
Not Balanced
acc. to ISO 254
24 5M 9
24 5M 9
1532735
4014486229103
24
6F
2
38.20
37.06
42
14.5
0
22.5
8.0
27.0
0
0
16
Solid pulley
Steel
Steel
0.15
Black Oxide
Not Balanced
acc. to ISO 254
26 5M 9
26 5M 9
1577017
4014486229134
26
6F
2
41.38
40.24
44
14.5
0
22.5
8.0
30.0
0
0
18
Solid pulley
Steel
Steel
0.17
Black Oxide
Not Balanced
acc. to ISO 254
28 5M 9
28 5M 9
1663522
4014486229165
28
6F
2
44.56
43.42
48
14.5
0
22.5
8.0
30.5
0
0
18
Solid pulley
Steel
Steel
0.20
Black Oxide
Not Balanced
acc. to ISO 254
30 5M 9
30 5M 9
1652267
4014486229196
30
6F
2
47.75
46.61
51
14.5
0
22.5
8.0
35.0
0
0
20
Solid pulley
Steel
Steel
0.24
Black Oxide
Not Balanced
acc. to ISO 254
32 5M 9
32 5M 9
1792184
4014486229226
32
6F
2
50.93
49.79
54
14.5
0
22.5
8.0
38.0
0
8
22
Solid pulley
Steel
Steel
0.27
Black Oxide
Not Balanced
acc. to ISO 254
36 5M 9
36 5M 9
1607033
4014486229257
36
6F
2
57.30
56.16
60
14.5
0
22.5
8.0
38.0
0
8
22
Solid pulley
Steel
Steel
0.32
Black Oxide
Not Balanced
acc. to ISO 254
40 5M 9
40 5M 9
1798625
4014486229288
40
6F
2
63.66
62.52
71
14.5
0
22.5
8.0
38.0
0
8
22
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
44 5M 9
44 5M 9
1763409
4014486229318
44
6W
0
70.03
68.89
0
14.5
0
25.5
11.0
38.0
54
8
22
Plate pulley
Aluminum 6082 T6
0.17
-
Not Balanced
acc. to ISO 254
48 5M 9
48 5M 9
1614425
4014486229349
48
6W
0
76.39
75.25
0
14.5
0
25.5
11.0
45.0
61
8
25
Plate pulley
Aluminum 6082 T6
0.18
-
Not Balanced
acc. to ISO 254
60 5M 9
60 5M 9
1677395
4014486229370
60
6W
0
95.49
94.35
0
14.5
0
25.5
11.0
45.0
80
8
25
Plate pulley
Aluminum 6082 T6
0.23
-
Not Balanced
acc. to ISO 254
72 5M 9
72 5M 9
1776337
4014486229400
72
6W
0
114.59
113.45
0
14.5
0
25.5
11.0
45.0
100
8
25
Plate pulley
Aluminum 6082 T6
0.27
-
Not Balanced
acc. to ISO 254
12 5M 15
12 5M 15
1753579
4014486228878
12
6F
2
19.10
17.96
23
20.5
0
26.0
5.5
13.0
0
0
7
Solid pulley
Steel
Steel
0.03
Black Oxide
Not Balanced
acc. to ISO 254
14 5M 15
14 5M 15
1623129
4014486228908
14
6F
2
22.28
21.14
25
20.5
0
26.0
5.5
14.0
0
0
8
Solid pulley
Steel
Steel
0.05
Black Oxide
Not Balanced
acc. to ISO 254
15 5M 15
15 5M 15
1553690
4014486228939
15
6F
2
23.87
22.73
28
20.5
0
26.0
5.5
16.0
0
0
10
Solid pulley
Steel
Steel
0.06
Black Oxide
Not Balanced
acc. to ISO 254
16 5M 15
16 5M 15
1695446
4014486228960
16
6F
2
25.46
24.32
28
20.5
0
26.0
5.5
16.5
0
0
10
Solid pulley
Steel
Steel
0.06
Black Oxide
Not Balanced
acc. to ISO 254
18 5M 15
18 5M 15
1601916
4014486228991
18
6F
2
28.65
27.51
32
20.5
0
26.0
5.5
20.0
0
0
12
Solid pulley
Steel
Steel
0.09
Black Oxide
Not Balanced
acc. to ISO 254
20 5M 15
20 5M 15
1560704
4014486229028
20
6F
2
31.83
30.69
36
20.5
0
26.0
5.5
23.0
0
0
14
Solid pulley
Steel
Steel
0.11
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表