目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS HTD pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_htd_fuer_zyl_bohrung/3m.prj},{NB=10 3M 6},{BEZ=10 3M 6},{ANR=1505727},{GTIN=4014486228267},{ZAE=10},{AUSFNR=1F},{ABSN=2},{TBS=0.5},{PD=9.55},{PDHELP=9.55},{OD=8.79},{ODHELP=8.79},{FD=13},{F=7.2},{K=0},{L=14.5},{M=7.3},{N=13.0},{J=0},{D=0},{DBMAX=3},{AUSF=Vollscheibe},{MATERIAL=Aluminium 6082 T6},{MATBS=Stahl / Aluminium 6082 T6},{GEWICHT=-},{OF= - },{WG=Ungewuchtet},{QS=nach ISO 254},{HT=1.10},{ORDER=1},{HTD=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
10 3M 6
10 3M 6
1505727
4014486228267
10
1F
2
9.55
8.79
13
7.2
0
14.5
7.3
13.0
0
0
3
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
-
-
Not Balanced
acc. to ISO 254
12 3M 6
12 3M 6
1658606
4014486228298
12
1F
2
11.46
10.70
15
7.2
0
14.5
7.3
15.0
0
0
5
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
-
-
Not Balanced
acc. to ISO 254
14 3M 6
14 3M 6
1639473
4014486228328
14
1F
2
13.37
12.61
16
7.2
0
14.5
7.3
16.0
0
0
6
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
-
-
Not Balanced
acc. to ISO 254
15 3M 6
15 3M 6
1601507
4014486228359
15
1F
2
14.32
13.56
18
7.2
0
14.5
7.3
17.5
0
0
6
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
-
-
Not Balanced
acc. to ISO 254
16 3M 6
16 3M 6
1762741
4014486228380
16
6F
2
15.28
14.52
18
9.8
0
17.5
7.7
10.0
0
0
7
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
18 3M 6
18 3M 6
1705327
4014486228410
18
6F
2
17.19
16.43
20
9.8
0
17.5
7.7
11.0
0
0
8
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
20 3M 6
20 3M 6
1576528
4014486228441
20
6F
2
19.10
18.34
23
9.8
0
17.5
7.7
13.0
0
0
9
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
21 3M 6
21 3M 6
1665570
4014486228472
21
6F
2
20.05
19.29
25
9.8
0
17.5
7.7
13.0
0
0
9
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
22 3M 6
22 3M 6
1768489
4014486228502
22
6F
2
21.01
20.25
25
9.8
0
17.5
7.7
13.0
0
0
9
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
24 3M 6
24 3M 6
1515077
4014486228533
24
6F
2
22.92
22.16
25
9.8
0
17.5
7.7
13.0
0
0
9
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
26 3M 6
26 3M 6
1761620
4014486228564
26
6F
2
24.83
24.07
28
9.8
0
17.5
7.7
16.0
0
0
11
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
28 3M 6
28 3M 6
1740104
4014486228595
28
6F
2
26.74
25.98
32
9.8
0
17.5
7.7
18.0
0
0
12
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
30 3M 6
30 3M 6
1782423
4014486228625
30
6F
2
28.65
27.89
32
9.8
0
17.5
7.7
20.0
0
0
14
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
32 3M 6
32 3M 6
1505785
4014486228656
32
6F
2
30.56
29.80
36
9.8
0
17.5
7.7
22.0
0
0
15
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
36 3M 6
36 3M 6
1660964
4014486228687
36
6F
2
34.38
33.62
39
10.3
0
18.0
7.7
26.0
0
0
16
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
40 3M 6
40 3M 6
1561348
4014486228717
40
6F
2
38.20
37.44
42
10.3
0
18.0
7.7
28.0
0
0
18
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
44 3M 6
44 3M 6
1773369
4014486228748
44
6F
2
42.02
41.26
48
10.3
0
18.0
7.7
33.0
0
0
20
Solid pulley
Aluminum 6082 T6
Steel
-
-
Not Balanced
acc. to ISO 254
48 3M 6
48 3M 6
1960174
4014486228779
48
6
0
45.84
45.08
0
10.3
0
18.6
8.3
33.0
0
8
20
Solid pulley
Aluminum 6082 T6
-
-
-
Not Balanced
acc. to ISO 254
60 3M 6
60 3M 6
1514212
4014486228809
60
6
0
57.30
56.54
0
10.3
0
18.6
8.3
33.0
0
8
20
Solid pulley
Aluminum 6082 T6
-
-
-
Not Balanced
acc. to ISO 254
72 3M 6
72 3M 6
1738767
4014486228830
72
6
0
68.75
67.99
0
10.3
0
18.6
8.3
33.0
0
8
20
Solid pulley
Aluminum 6082 T6
-
-
-
Not Balanced
acc. to ISO 254
10 3M 9
10 3M 9
1539512
4014486228274
10
1F
2
9.55
8.79
13
10.2
0
17.5
7.3
13.0
0
0
3
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
0.01
-
Not Balanced
acc. to ISO 254
12 3M 9
12 3M 9
1664254
4014486228304
12
1F
2
11.46
10.70
15
10.2
0
17.5
7.3
15.0
0
0
5
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
0.01
-
Not Balanced
acc. to ISO 254
14 3M 9
14 3M 9
1575839
4014486228335
14
1F
2
13.37
12.61
16
10.2
0
17.5
7.3
16.0
0
0
6
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
0.01
-
Not Balanced
acc. to ISO 254
15 3M 9
15 3M 9
1510222
4014486228366
15
1F
2
14.32
13.56
18
10.2
0
17.5
7.3
17.5
0
0
6
Solid pulley
Aluminum 6082 T6
Steel / Aluminum 6082 T6
0.01
-
Not Balanced
acc. to ISO 254
16 3M 9
16 3M 9
1519839
4014486228397
16
6F
2
15.28
14.52
18
12.8
0
20.6
7.8
10.0
0
0
7
Solid pulley
Aluminum 6082 T6
Steel
0.01
-
Not Balanced
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 8MDC - DC Pulleys for cylindrical bores
Optibelt
26.01.2023
Type 5M - HTD Pulleys for Taper-Bushings
Optibelt
21.03.2024
3M - Timing belts
Optibelt
21.03.2024
Type AT5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type XL - Inch Timing Belt pulleys for cylindrical bores
Optibelt
26.01.2023
ZRR-3M-BR09-AL - HTD Pulleys, Profile 3M, Timing Belt Width 9mm
MÄDLER
26.04.2024
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Type 14M - HTD-Pulleys for cylindrical bores
Optibelt
13.12.2023
Type T5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
HTD-Toothed belt pulleys - metric division, HTD profile
Ketten Fuchs
23.07.2021
HTD3M-09 - Toothed pulley - Aluminium - 3mm Pitch - Belt width 9mm
HPC
17.02.2022
Type L - Inch Timing Belt pulleys for cylindrical bores
Optibelt
13.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表