目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 5M - HTD Pulleys for Taper-Bushings
Optibelt
Metal Products
Timing Belt Pulleys
ZRS HTD pulleys for Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_htd_fuer_taperbuchsen/tb_5m.prj},{NB=TB 34 5M 15-1008},{BEZ=TB 34 5M 15},{ANR=1574108},{GTIN=4014486229431},{ZAE=34},{AUSFNR=3F},{ABSN=2},{TBS=1},{PD=54.11},{PDHELP=54.11},{OD=52.97},{ODHELP=52.97},{FD=57},{F=22},{K=0},{L=22},{M=0},{N=0},{J=0},{TB=1008},{DBMAX=25},{AUSF=Vollscheibe},{MATERIAL=Stahl },{MATBS=Stahl },{GEWICHT=0.19},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{HT=1.90},{D14=32.15},{D4=35.32},{D3=33.73},{NDMS1=6.350},{KDMS1=4.720},{S2=6.6},{S3=5.00},{S4=0.000},{T1=22},{T2=16},{T3=0.000},{T4=12},{E1=95},{E2=95},{ORDER=1},{HTD=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
TB
Taper-Bushing
ⁿ/ₐ
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 34 5M 15-1008
TB 34 5M 15
1574108
4014486229431
34
3F
2
54.11
52.97
57
22
0
22
0
0
0
1008
25
Solid pulley
Steel
Steel
0.19
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 5M 15-1108
TB 36 5M 15
1737764
4014486229448
36
3F
2
57.30
56.16
60
22
0
22
0
0
0
1108
28
Solid pulley
Steel
Steel
0.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 38 5M 15-1108
TB 38 5M 15
1602252
4014486229455
38
3F
2
60.48
59.34
67
22
0
22
0
0
0
1108
28
Solid pulley
Steel
Steel
0.25
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 5M 15-1108
TB 40 5M 15
1678919
4014486229462
40
3F
2
63.66
62.52
71
22
0
22
0
0
0
1108
28
Solid pulley
Steel
Steel
0.31
Black Oxide
Not Balanced
acc. to ISO 254
TB 44 5M 15-1108
TB 44 5M 15
1792538
4014486229479
44
3F
2
70.03
68.89
75
22
0
22
0
0
0
1108
28
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 48 5M 15-1210
TB 48 5M 15
1612561
4014486229486
48
8F
2
76.39
75.25
83
22
0
25
3
59
0
1210
32
Solid pulley
Steel
Steel
0.45
Black Oxide
Not Balanced
acc. to ISO 254
TB 56 5M 15-1210
TB 56 5M 15
1590555
4014486229493
56
8F
2
89.13
87.99
93
22
0
25
3
70
0
1210
32
Solid pulley
Steel
Steel
0.67
Black Oxide
Not Balanced
acc. to ISO 254
TB 64 5M 15-1210
TB 64 5M 15
1648591
4014486229509
64
8F
2
101.86
100.72
106
22
0
25
3
80
0
1210
32
Solid pulley
Steel
Steel
0.96
Black Oxide
Not Balanced
acc. to ISO 254
TB 72 5M 15-1610
TB 72 5M 15
1764033
4014486229516
72
8
0
114.59
113.45
0
22
0
25
3
92
0
1610
42
Solid pulley
Steel
-
1.19
Black Oxide
Not Balanced
acc. to ISO 254
TB 80 5M 15-1610
TB 80 5M 15
1583208
4014486229523
80
8
0
127.32
126.18
0
22
0
25
3
92
0
1610
42
Solid pulley
Steel
-
1.57
Black Oxide
Not Balanced
acc. to ISO 254
TB 90 5M 15-1610
TB 90 5M 15
1764271
4014486229530
90
8
0
143.24
142.10
0
22
0
25
3
92
0
1610
42
Solid pulley
Steel
-
1.15
Black Oxide
Not Balanced
acc. to ISO 254
TB 112 5M 15-2012
TB 112 5M 15
1635161
4014486229547
112
8
0
178.25
177.11
0
20
0
32
12
110
0
2012
50
Solid pulley
Steel
-
1.94
Black Oxide
Not Balanced
acc. to ISO 254
TB 136 5M 15-2012
TB 136 5M 15
1711629
4014486229554
136
7A
0
216.45
215.31
0
20
6
32
6
110
199
2012
50
Spoked pulley
EN-GJL – 200 – DIN EN 156...
-
3.06
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 150 5M 15-2012
TB 150 5M 15
1531165
4014486229561
150
7A
0
238.73
237.59
0
20
6
32
6
106
222
2012
50
Spoked pulley
EN-GJL – 200 – DIN EN 156...
-
3.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表