VC03 - Foot Brackets (plain)
ASCO Numatics
In Motion
ISO Standard Cylinders
Series 452 - ISO 15552
Standard Mountings
Powered by
CAD模型選擇
{numatics/in_motion/cylinders_iso/iso_452/452_access/c03.prj},{NB=VC03/050-S},{PN=VC03/050-S},{PN1=VC03/050},{PD=50.0},{B1=8.5},{C=45.0},{D=90.0},{E=110.0},{B=35.0},{G=65.0},{H=21.0},{K=5.0},{W=0.435},{C1=40.0},{N=46.5},{SW3=8.000},{SW3A=13.00},{SW3T=4.00},{SW3S=0.80},{SW3H=8.00},{INVALID=},{I=21.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Order Code (Steel)
ⁿ/ₐ
PD
Piston Diameter
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
B
[mm]
G
[mm]
H
[mm]
K
[mm]
W
Weight approx.
[kg]
I
Screw dimension
[mm]
VC03/032-S
VC03/032-S
32.0
6.5
32.0
65.0
79.0
30.0
45.0
18.0
5.0
0.270
15.75
VC03/040-S
VC03/040-S
40.0
6.5
36.0
75.0
90.0
30.0
55.0
18.0
5.0
0.295
17.00
VC03/050-S
VC03/050-S
50.0
8.5
45.0
90.0
110.0
35.0
65.0
21.0
5.0
0.435
21.75
VC03/063-S
VC03/063-S
63.0
8.5
50.0
100.0
120.0
35.0
75.0
21.0
5.0
0.475
21.75
VC03/080-S
VC03/080-S
80.0
10.5
63.0
128.0
153.0
45.0
95.0
27.0
6.0
0.975
26.50
VC03/100-S
VC03/100-S
100.0
10.5
71.0
148.0
178.0
45.0
115.0
27.0
6.0
1.160
27.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表