目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSLM - Super Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Self Aligning
Asia Series
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/self_aligning/asia_series/nslm_op.prj},{NB=NSLM50UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSLM50},{BT=Standard},{SL=UU},{DR=50},{D=80},{L=100},{D1=76.5},{B=74.0},{W=2.60},{E=25.000000},{DEG=50},{BR=6},{BLRD=1169.000},{BLRS=810.000},{WGT=MIN},{FS=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
D
Outer Dia.
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NSLM16UU
NSLM16UU
NOTE Please make selectio...
Standard
16
28
5
153.000
128.000
0.0415
NSLM20UU
NSLM20UU
NOTE Please make selectio...
Standard
20
32
6
263.000
170.000
0.0655
NSLM25UU
NSLM25UU
NOTE Please make selectio...
Standard
25
40
6
388.000
281.000
0.1340
NSLM30UU
NSLM30UU
NOTE Please make selectio...
Standard
30
45
6
481.000
286.000
0.1520
NSLM40UU
NSLM40UU
NOTE Please make selectio...
Standard
40
60
6
663.000
584.000
NSLM50UU
NSLM50UU
NOTE Please make selectio...
Standard
50
80
6
1169.000
810.000
NSLM16OPUU
NSLM16OPUU
NOTE Please make selectio...
Open
16
28
4
153.000
128.000
0.0345
NSLM20OPUU
NSLM20OPUU
NOTE Please make selectio...
Open
20
32
5
263.000
170.000
0.0550
NSLM25OPUU
NSLM25OPUU
NOTE Please make selectio...
Open
25
40
5
388.000
281.000
0.1140
NSLM30OPUU
NSLM30OPUU
NOTE Please make selectio...
Open
30
45
5
481.000
286.000
0.1300
NSLM40OPUU
NSLM40OPUU
NOTE Please make selectio...
Open
40
60
5
663.000
584.000
NSLM50OPUU
NSLM50OPUU
NOTE Please make selectio...
Open
50
80
5
1169.000
810.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表